Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.

Flow metering systems for power plant fuel oil offloading

Ensure plant availability and safe, precise fuel transfer with metering skids for truck, rail & ship

Fuel oil is vital to the Power and Energy industry, driving turbines, internal combustion engines, and steam boilers. It also powers start-up and auxiliary burners in coal-fired plants. Endress+Hauser experience and expertise in custody transfer flow metering enables plant operators to improve quantity and quality measurement, and efficiency when unloading this costly and hazardous resource. Plant availability, operational and environmental safety, and maintenance operations are also enhanced.

  • >15,000 custody installations worldwide in last 10 years

    Whether for offloading liquid fuel oil from truck, rail, or ship, Endress+Hauser unloading flow metering skids with certified Promass Coriolis flow meter meet and exceed OIML R117 custody transfer measuring accuracy, while offering lower pressure drop, high flow rate capacity and a smaller footprint. Maintenance is optimized thanks to the absence of moving parts. Heartbeat technology enables verification according to IEC 61511-1, diagnostics according to Namur NE 107, and predictive maintenance.

Metering skids from Endress+Hauser for offloading of liquids ©Endress+Hauser
Example of an offloading metering skid for ships ©Endress+Hauser
Truck offloading systems of Endress+Hauser ©Fotolia/Strandperle
Offloading bay with terminal management system of Endress+Hauser ©Endress+Hauser
Process map showing offloading liquids ©Endress+Hauser

How we can help

Endress+Hauser’s worldwide network of metering experts supports all your power plant liquid custody transfer unloading applications, and throughout the entire asset lifecycle, from front-end engineering design to operations and maintenance.

  • Adopt the zero-loss approach. Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.

  • Ensure optimal delivery and risk management for the modernization of your power plant, with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.

  • Sustain effective, efficient power plant operations with our training, validation, re-calibration, and maintenance services.

  • Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.

  • Co nabízíme

    Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids. Bring your power plant custody transfer operations up to date with the very latest technologies, ensure compliance to local and international standards, safe...

  • Hardware a software

    • State-of-the-art Endress+Hauser Coriolis flow meter

    • Temperature and pressure transmitter and gauges

    • Fully assembled, certified and tested skid

    • Batch controller

    • Air eliminator and strainer

    • Digital control and isolation valves

    • Truck grounding and overfill...

  • Služby

    • Application constancy and zero-loss assessment

    • Site survey and deliverables definition, detailed design and engineering

    • Procurement and fabrication

    • Certification and testing

    • Inspection and FAT, shipping, and logistics

    • Installation, commissioning, and SAT

    • ...
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
Spojte se s našimi konzultanty pro různá řešení

V případě konkrétních dotazů vyplňte formulář a naši konzultanti vás budou kontaktovat. Pokud chcete, můžete v poli zprávy sdílet podrobnější informace.

Sdělte nám prosím co nejdetailněji, jak vám můžeme pomoci. Tak se k vám budeme moci vrátit s nejlepší možnou odpovědí.

Prozkoumejte další aplikace pro toto odvětví.