Safety in mining industry enhanced, performance sustained

Make mining safer whilst guaranteeing performance using SIL compliant and digital instrumentation

Safety in mining industry operations is vital. The consequences of prolonged exposure to certain substances, not to mention incidents, can be serious both in terms of human, environmental and social impacts, and economically. Balancing essential safety aspects with competitive pressures can however be challenging for mine operators. Harsh operating environments can also make monitoring difficult. The Endress+Hauser portfolio offers mining safety enhancement with optimal operational efficiency.

How we can help

Endress+Hauser offers a fully SIL compliant portfolio of analog and digital instrumentation both to enhance the safety of handling, and to optimize the use, of the hazardous substances such as fuel, chemicals, acids, and explosives that are so often essential to mining operations. All technologies are robust to withstand harsh environments, enabling reliable automation.

  • Inventory monitoring for optimized materials usage and managed costs

  • Remote monitoring for reduced exposure to risks

  • Robust instrumentation for functional safety in any environment

Aplikace

Enhanced inventory monitoring

High performance inventory management is as relevant in the mining industry as in any other. However, monitoring dangerous substances such as chemicals, explosives, or acids from storage to transfer to production is a demanding task. When aiming to detect potential losses, measurement of multiple parameters such as level, flow, pressure, and temperature is vital.

Explosives need to be monitored carefully
Naše expertíza v předmětném oboru

Endress+Hauser offers a comprehensive portfolio to cover multiple parameters.

  • Monitor all essential parameters to avert losses

  • Reduce the risk of inconsistencies caused by different interfaces

  • Streamline measuring technologies for cost efficiencies

Dependable remote monitoring

Closely monitoring hazardous processes whilst avoiding the exposure of personnel to risk is a complex dichotomy.

Increase safety by remotely monitor your mining processes
Naše expertíza v předmětném oboru

Endress+Hauser offers a broad range of digital sensors and communications to enable reliable remote control of vital parameters, reducing risk to workers whilst sustaining production performance.

Improved functional safety

Automation can be advantageous in the highly competitive global mining industry. However, for automated processes to work reliably, highly dependable and accurate instrumentation is required.

SIL (Safety Integrity Level) approved instruments to protect your workers and assets
Naše expertíza v předmětném oboru

Endress+Hauser offers a comprehensive range of Safety Integrated Level (SIL) instruments covering all critical measuring tasks.

  • Integrate field instruments which can be used in HAZOP defined Safety Instrumented System (SIS) zones

  • Comply with safety guidelines under IEC 61511

  • Leverage instrumentation achieving up to Safety Integrity Level (SlL) 3

Remote monitoring

Remote monitoring ©Endress+Hauser
Heartbeat Technology ©Endress+Hauser

Výhody

When safety is concerned, you need to have trust - trust in your equipment, trust in your processes and trust in the partners you are working with. Endress+Hauser has been working in the mining industry for more than 60 years now. Thanks to the experience we have build up together with our customers, we have developed a portfolio of instruments, products and services that were developed with the challenging conditions typical for the mining industry.

  • 90%

    of our instrumentation portfolio is digital or has digital capabilities

  • SIL 3

    is the highest level our instruments can achieve

  • ~ 1,600

    asset, process and diagnostics data points available

Prohlédněte si naše portfolio!

Související příběhy

Jiné průmyslové obory