Combine our software tools and custom services for excellence in each phase of your chemical project
Process optimization in chemical engineering requires the safe handling of the vast quantities of data generated at every project phase, from Front-End Engineering Design (FEED), including detail engineering, to execution and lastly to operation. Transferring and managing this data, minimizing errors, and extracting valuable insights for optimization is a highly complex task. Endress+Hauser engineering tools guarantee seamless data transfer to support end-to-end chemical project optimization.
25%
zvýšení efektivity ve strojírenství je podle technických odborníků s efektivnějším přenosem dat.
How we can help
Programmed by 400 dedicated team members highly specialized in IT and IT tooling, Endress+Hauser software tools for chemical engineers enable reliable and smooth data transfer at every project phase. Equipped with consistent, accurate data, our customers can optimize their chemical engineering projects and meet their project time and budget performance criteria. The Endress+Hauser portfolio includes a broad range of state-of-the art tools and resources.
Central Engineering Platform provides a centralized hub for all engineering documentation
Applicator interface supports optimal instrument selection and sizing
Configurator tool facilitates instrument setup and installation
CAD and electrical wiring diagrams (CAE documents) simplify system design
Setting up large-scale chemical engineering projects is a complex undertaking, particularly during the detail engineering phase. Consistent data quality and management must be ensured from the outset.
Naše expertíza v předmětném oboru
Providing reliable and seamless data transfer during the FEED and detail engineering phases, the Endress+Hauser Central Engineering Platform meets these vital requirements.
Utilize synchronized data directly from our W@M Portal to support operations
Auto-generate CAD files and drawings to quicken timelines
Facilitate accurate detail engineering via direct referral to Central Engineering Platform data
Optimal execution of chemical projects depends upon seamless data transfer, elimination of double entries, avoidance and minimization of errors. Securing the right tools and expertise for each application is vital to smooth implementation, as is superior project management.
Naše expertíza v předmětném oboru
Endress+Hauser Field Network Engineering (FNE) experts are supported by our FNE design software, which is fully integrated into our engineering platform, and by our project management tool and standards, enabling all challenges to be met.
Access reliable data seamlessly for best project implementation
Leverage Endress+Hauser tools to support optimal instrument selection and deployment
Integrate our experts for smooth, timely project delivery with optimum resource usage
Process optimization and data management remain expedient as your chemical project moves from execution to operation, and into the long term.
Naše expertíza v předmětném oboru
Endress+Hauser W@M Life Cycle Management comprises a suite of web-based interfaces enabling asset data to be accessed in real time and on demand by plant engineers.
Access data whenever and wherever required for operational excellence throughout the asset lifecycle
Combine W@M Life Cycle Management with customized services and software solutions to save time and operating expenses
How do we handle Chemical engineering optimization?
Click through these graphics and learn how we can help you with process optimization in chemical engineering.
Výhody
Your success is our main objective. Utilize Endress+Hauser capabilities for process optimization in chemical engineering. No matter if it is electronic data exchange, automated documentation or the W@M Portal – we support you in all phases of a chemical project, saving you time, resources and money. With our state-of-the-art engineering and project management tools, we maximize your success.
1 week
turnaround time saved by RFQ compared to the traditional method, assuming that 800 devices need to be engineered
80%
time saved in the creation of engineering documents, e.g. CAD drawings, when using our engineering tool compared to the traditional way, assuming that 800 devices need to be defined
20k USD
is the amount of savings resulting from error minimization by eliminating typos compared to the traditional method, considering 800 devices to engineer
Detailní inženýring, hladký průběh nákupních procesů a spolehlivá údržba; specialista chemického průmyslu pan Clariant se spoléhá na standardizovaná řešení automatizace.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
Měření hladiny
Měření hladiny
Kontinuální měření hladiny a detekce výšky hladiny v kapalinách a sypkých látkách.
Měření tlaku
Měření tlaku
Výkonné přístroje pro procesní tlak, diferenční tlak, hladinu a průtok.
Software
Software
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Projekty
Projektový management v chemickém průmyslu, minimalizované riziko
Minimalizujte rizika ve všech fázích projektů a optimalizujte kapitálové výdaje navázáním partnerské spolupráce s námi jakožto hlavním dodavatelem přístrojového vybavení (MIV – Main Instrument Vendor) pro vaše chemické a petrochemické projekty.
Our experienced team provides dependable on-site chemical engineering services. Find out more about how we can support you in your next chemical project.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Farmaceutická výroba: Pulz farmacie
Farmaceutická výroba: Pulz farmacie
Důvěřujte spolehlivému partnerovi, který vám pomůže dosáhnout provozní dokonalosti
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .