Innovative, robust and easy-to-clean measurement technologies during production and maintenance
Sugar production is a cost-sensitive business. Robust, durable and high-quality process instrumentation is of utmost importance because it increase performance of your sugar factory and ensures constant quality. Sugar manufacturing processes can be optimized without compromising product quality. Easy-to-clean, reliable and innovative measurement technologies guarantee high plant availability and reduce the risk of equipment damage during maintenance.
182
million metric tons of sugar
were produced worldwide in the 2020/2021 crop year. 80% of the world's sugar is produced from sugar cane and the remaining 20% comes from sugar beets. A total of over 120 countries produce sugar. Source: www.investopedia.com
Our offering
Endress+Hauser offers a complete palette of approved flow, level, temperature, pressure and analytical instruments to solve your challenges in the demanding sugar production business. Our instruments are designed and manufactured to withstand cleaning processes during maintenance periods and in harsh production processes.
Consistent product quality
Stable processing parameters (Brix, etc.)
Safety for your installed base such as flow meters or other process-relevant equipment
Reduced outage
Aplikace
Level measurement in the evaporation process
One of the most challenging applications in sugar production is level measurement in the evaporator. A low clarified juice level may damage an entire batch and cause an unscheduled outage.
Naše expertíza v předmětném oboru
Radar technology mounted in a bypass system ensures robust, stable and reliable level monitoring.
Optimize your level measurement in the evaporation process using radar level measurement, for example with our free space radar Micropilot FMR60.
Harsh production environments and cleaning processes frequently damage the differential pressure system in evaporators.
Naše expertíza v předmětném oboru
Our innovative electronic differential pressure system is a reliable one-to-one replacement.
Maximum robustness paired with abrasion resistance and vacuum tightness thanks to the ceramic cell of Deltabar FMD71. In addition, Deltabar offers faster installation, less maintenance and downtime as well as fewer spare part warehousing.
The optimal pH range in the sugar crystallization process is pH 6.5 to 7.0, which ensures top-quality end products. Because of the low ionic strength of the water mixed with sugar, a glass electrode cannot be used.
Naše expertíza v předmětném oboru
We recommend our digital non-glass sensors with ISFET or enamel electrode combined with Memosens technology.
Syrup is produced in the evaporation phase with about 65° Brix. Reliable and accurate results at the right moment are key.
Naše expertíza v předmětném oboru
Apart from the main task of measuring mass flow and density, the Promass also performs an in-line measurement of the Brix concentration with a high degree of accuracy. Furthermore, Promass provides clear, standardized diagnostic notifications using the Endress+Hauser Heartbeat Technology, which enables predictive maintenance while supplying proof of operational reliability and process safety.
Discover the benefits of Endress+Hauser's Coriolis mass flowmeters.
Click through the maps to learn more about how to improve and optimize your sugar production.
Výhody
As a sugar manufacturer, you must minimize downtime or other risks during the sugar production process. For that reason, you need a reliable partner at your side. Our experienced industry and application engineers can help you optimize your processes and improve plant availability.
24/7
production without interruptions or outage.
NO
faulty or damaged process instrumentation during production and maintenance.
More than 1,000
Endress+Hauser process instruments installed in every sugar plant help you to improve plant availability.
Společnost Schweizer Zucker zpracuje 10 000 tun cukrové řepy denně. Od skladování až po odpařování a krystalizaci – přístroje od společnosti Endress+Hauser spolehlivě vykonávají své úlohy.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
Měření hladiny
Měření hladiny
Kontinuální měření hladiny a detekce výšky hladiny v kapalinách a sypkých látkách.
Měření tlaku
Měření tlaku
Výkonné přístroje pro procesní tlak, diferenční tlak, hladinu a průtok.
Software
Software
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Dostupnost
Instrument standardization
Reduction of cost for commissioning and warehousing with standardization of measuring instruments in your projects
Ensure food safety and meet global food regulations, standards and requirements by deploying your food processing equipment with our measurement technology in hygienic design.
Vy zásobujete svět energií – my vám dodáme naše znalosti v oblasti aplikací pro vaši elektrárnu: parní (uhlí, plyn a ropa), s plynovou turbínou s kombinovaným cyklem (GTCC), na spalování odpadu (ZEVO), vodní a jadernou.
Voda a odpadní voda, kterou je potřeba chránit a dále s ní pracovat
Voda a odpadní voda, kterou je potřeba chránit a dále s ní pracovat
Naše zkušenosti z vodárenství ve více než 100 zemích světa pomáhají zvýšit bezpečnost a využitelnost moderních technologií, optimalizovat náklady a poskytnout co největší podporu v rámci řízení rizik.
Technologická zařízení: správa parních systémů a průmyslových úpraven vod
Technologická zařízení: správa parních systémů a průmyslových úpraven vod
Zvyšte výkonnost, bezpečnost a spolehlivost své správy technologických zařízení. Spolehněte se na společnost Endress+Hauser při zdokonalování vašich parních energetických systémů a průmyslových úpraven vod. Získejte více informací o naší nabídce zde.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .