Manufacturing services for the pharmaceutical industry
A dependable, expert service partner can ensure manufacturing continuity and efficient maintenance
Pharma manufacturing services must enable plant operators to locate the balance between optimal maintenance and maximal productivity. Unforeseen shutdowns due to inadequate maintenance not only result in costly downtime, they can create drug shortages that significantly impact public health. Conversely, unnecessary maintenance can generate additional costs. Our pharmaceutical manufacturing services enable risk-based maintenance strategies for targeted calibration and maximal availability.
90%
snížení počtu neshod za rok
díky optimalizované správě kalibrací (ve farmaceutickém provozu ve Francii)
How we can help
A close, sustained service partnership with Endress+Hauser experts enables optimal plant performance and availability for maximum business value. Our risk-based maintenance strategies enable our clients to target measuring point maintenance and calibration interventions based on instrument criticality, thereby optimizing costs against productivity.
Installed base analysis of critical assets for a focused maintenance strategy
Long-term, reliable, and expert service partnering for continuous manufacturing
Optimized calibration intervals for cost-effective availability with full compliance
Managed services with detailed reporting and insights for continuous improvement
Fully transparent maintenance and calibration interventions for optimal production management
Aplikace
Installed base analysis
Instruments are critical to reliable plant operation and yet are often not included in plant maintenance plans. Age and obsolescence can lead to reduced plant performance and availability, furthermore as production complexity increases, balancing maintenance efforts becomes a continual challenge for plant operators.
Naše expertíza v předmětném oboru
Our installed base analysis sets the foundation of your maintenance routine, identifying critical assets upfront and providing key information for optimal decision making, and insights on how to improve process availability and minimize downtime risks.
Rely on optimally maintained instruments
Sustain operational capabilities
Strike the best balance between maintenance efforts and productivity
Measuring instruments are increasingly reliable, nevertheless rarely is this reflected in calibration interval specifications, leading both to inefficiencies and increased risks due to frequent manual interference.
Naše expertíza v předmětném oboru
By determining calibration intervals dynamically based on the results of past calibrations and statistical methods, Endress+Hauser can extend intervals, predict failures and increase reliability.
Extend calibration intervals with confidence
Predict instrument failures to avoid unplanned shutdowns
Managing calibration can be challenging for plant operators, particularly when different calibration providers and measuring technologies are involved.
Naše expertíza v předmětném oboru
Endress+Hauser takes the complexity out of calibration management, with managed calibration services providing a single point of contact and unified technologies.
Outsource calibration services to a single point of contact
Improve work scheduling and calibration intervals for best availability
Reveal hidden calibration costs for significant cost improvements
Learn where services support pharmaceutical manufacturing
Meet our expert
„Má práce spočívá v tom, že zprostředkovávám spolupráci mezi průmyslovými odborníky od našich zákazníků a ze společnosti Endress+Hauser, aby společně stanovili, co přesně zákazníci chtějí, a vyvíjeli řešení a nabídky odpovídající daným požadavkům."
Výhody
Achieve efficiency and continuity in pharmaceutical manufacturing together with our employees. They support you with dedicated services to improve your processes.
> 60
countries, where customers have access to Endress+Hauser calibration service engineers
3.000
calibrations per year managed by Endress+Hauser as a single point of contact at one pharmaceutical manufacturing site
31 million
Endress+Hauser devices are filed in the Endress+Hauser database to ensure full transparency for users
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
Měření hladiny
Měření hladiny
Kontinuální měření hladiny a detekce výšky hladiny v kapalinách a sypkých látkách.
Měření tlaku
Měření tlaku
Výkonné přístroje pro procesní tlak, diferenční tlak, hladinu a průtok.
Software
Software
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Služby v oblasti přístrojové měřicí techniky
Služby v oblasti přístrojové měřicí techniky
Optimalizujte chod svého provozu, minimalizujte provozní náklady a eliminujte neplánované odstávky. Čerpejte ze spolupráce a využijte služeb společnosti Endress+Hauser v oblasti průmyslové měřicí techniky.
Související příběhy
Produktivita
Správa výkonnosti provozních zdrojů pro maximální produktivitu
Optimalizujte svou správu výkonnosti provozních aktiv v biofarmaceutické výrobě preventivní údržbou a cloudovými řešeními.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Přechod palivové energie na čistou nulu
Přechod palivové energie na čistou nulu
Díky našemu širokému portfoliu přístrojového vybavení, řešení a služeb poskytujeme zákazníkům řešení od efektivity procesu a bezpečnosti po udržitelnost a dodržování předpisů.
Chemický průmysl: konkurenceschopnost a bezpečnost
Chemický průmysl: konkurenceschopnost a bezpečnost
Získejte další projektové zkušenosti a know-how, které potřebujete k zvýšení bezpečnosti a výkonnosti vašeho provozu
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .