Water quality and safety ensured by innovative instrumentation, analysis and maintenance solutions
Drinking water quality and safety are more complex to sustain as water scarcity intensifies worldwide. Raw water abstraction from wells, springs and rivers must be monitored to avoid irreversible damage to the local water balance. Micropollutants and other contaminants are increasing the complexity of making water potable when safety standards and risk management systems have never been stricter. Our innovative instrumentation, analysis and maintenance solutions empower active water safety.
50%
of the world population
will live in water-stressed areas by 2025, according to the World Health Organization (WHO). Discover more drinking water facts from the WHO!
How we can help
Offering complete measurement, analysis and maintenance solutions to meet automation and monitoring goals, our portfolio facilitates advanced quality management in water abstraction, treatment and distribution, including documentation management, instrument verification, and maintenance strategies, for optimal risk management and water safety.
Complete container solutions for optimal water body monitoring
Extensive portfolio to support accuracy in most water treatment measuring tasks
Robust solutions for online analysis tasks and remote controlled solutions for periphery plant sections
Intelligent technologies to enable critical control point identification and monitoring and by extension optimization of maintenance, calibration and verification
Aplikace
Reliable monitoring of water bodies
Accurate monitoring of water bodies can involve unique challenges such as exposure to the elements, poor site accessibility, while integrating specific parameters and multiple technologies.
Naše expertíza v předmětném oboru
Our measurement container solutions leverage our world-class expertise and experience in container engineering, construction and project management.
Discover Endress+Hauser's automatic water sampler portfolio with independent power supplies and remote data querying. Take a closer look at our portable automatic water sampler Liquiport CSP44
Sampling made safe and easy with Liquistation CSF48. The fully automatic water sampler complies with worldwide water regulations, features a fail-safe cooling system and vandalism-proof housing
A high degree of measurement accuracy is essential for the safe monitoring of your control points ensuring excellent drinking water quality and safety.
Naše expertíza v předmětném oboru
Based on our Memosens technology, our intelligent liquid analysis sensors have an integrated data chip in the head that stores raw data and can easily be replaced and recalibrated without process disruption. Our state-of-the-art transmitters, analyzers, and samplers all leverage our standardized Liquiline platform.
Convenience, efficiency and safety in operation
Sensor data trends enable predictive and easy maintenance
Optimized inventory of spare parts to drive cost savings
Discover how the Istrian Waterworks provides high quality drinking water for an entire region and experience the benefits of a successful partnership
Leak detection, pump management, and general flow balancing are impossible in the water distribution network without flow measurement.
Naše expertíza v předmětném oboru
Our complete product portfolio of electromagnetic flowmeters is designed specifically for the water industry.
Reliable measurement at constant accuracy with Proline Promag W 400 flowmeter, sensor with fixed or lap-joint process connections
Increased measurement reliability with our advanced onboard diagnostics, verification and monitoring concept Heartbeat Technology
Maximized measuring performance without tube restriction and thus without pressure loss using our Promag W 300/400/500 flowmeters with the “0 x DN full bore” option
„Jsem velmi zvídavý v tom smyslu, že chci znát všechny procesy a porozumět jim, abych byl schopen optimalizovat úpravu vody. Trávím spoustu času se zákazníky, abychom se vzájemně informačně obohatili a abych jim pomohl zdokonalit jejich procesy.“
Výhody
Clean drinking water is one of life's essentials. That's why water plant operators carry a special responsibility. To fulfill this responsibility they need a partner they can always trust. Endress+Hauser is a family-owned company of more than 60 years. We are focused on creating sustainable relationships with our customers from all over the world. Rely on our innovative drinking water quality monitoring solutions to protect our
water sources and drinking water supply.
40%
of analytical sensors with Memosens technology
300,000
digital analytical sensors installed worldwide
3 million
Proline Promag electromagnetic flowmeters
sold worldwide in a wide range of applications since launch 1977
To ensure that limit values for drinking water are complied with at all times, NSI-Technik supports the pathology department of Würzburg University Hospital with a disinfection panel
A water treatment plant in Germany faced the problem of unexpected downtime due to clogged water wells. With Heartbeat Technology build-up index the customer now monitors iron build-up in his process.
Voda, nápoje, mléčné výrobky, chemikálie nebo léčiva musí být každodenně analyzovány. Z našeho komplexního portfolia produktů vyberte zařízení, které nejlépe odpovídá vašim procesním potřebám.
Měření průtoku
Měření průtoku
Voda, zemní plyn, pára, minerální olej, chemikálie - to jsou některé z tekutin, které je třeba měřit den za dnem. Vyberte průtokoměr, který nejlépe odpovídá vašim procesním potřebám.
Měření hladiny
Měření hladiny
Kontinuální měření hladiny a detekce výšky hladiny v kapalinách a sypkých látkách.
Měření tlaku
Měření tlaku
Výkonné přístroje pro procesní tlak, diferenční tlak, hladinu a průtok.
Software
Software
Kromě všech relevantních měřicích a systémových technologií nabízíme také vhodný software pro všechna odvětví průmyslu, který zajišťuje plný výkon vašich provozních procesů.
Systémové produkty
Systémové produkty
Aplikátor
Měření teploty
Měření teploty
Teploměry a převodníky pro zpracovatelský průmysl
Související příběhy
Vodní bezpečnost
Membrane filtration in water treatment
Optimize the performance of your membrane filtration control with Endress+Hauser instrumentation and ensure the highest standards in water quality.
Potravinářský a nápojový průmysl: důvěra v kvalitu
Potravinářský a nápojový průmysl: důvěra v kvalitu
Váš partner pro bezpečné plnění hygienických předpisů, zajištění trvalé kvality produktů a využitelnosti provozních celků při současné úspoře vstupních zdrojů a snížení nákladů.
Energetický průmysl: Zvyšte výkon svého provozu
Energetický průmysl: Zvyšte výkon svého provozu
Vy zásobujete svět energií – my vám dodáme naše znalosti v oblasti aplikací pro vaši elektrárnu: parní (uhlí, plyn a ropa), s plynovou turbínou s kombinovaným cyklem (GTCC), na spalování odpadu (ZEVO), vodní a jadernou.
Technologická zařízení: správa parních systémů a průmyslových úpraven vod
Technologická zařízení: správa parních systémů a průmyslových úpraven vod
Zvyšte výkonnost, bezpečnost a spolehlivost své správy technologických zařízení. Spolehněte se na společnost Endress+Hauser při zdokonalování vašich parních energetických systémů a průmyslových úpraven vod. Získejte více informací o naší nabídce zde.
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .