Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Max. process pressure
430.9 bar (6250 psi)
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
Field of application
The compact Promass A is ideal for continuous process control in very demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its innovative remote transmitter Promass A 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Suitable for applications with smallest flow quantities in all industries.
Device properties
Nominal diameter: DN 1 to 4 (1/24 to 1/8")
Process pressure up to 430.9 bar (6250 psi)
Medium temperature up to +205 °C (+401 °F)
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
Space-saving installation – compact, lightweight sensor
Highest product quality – self-drainable measuring tube design in all line sizes
Optimum process safety – resistant to corrosive ambient conditions and internal clogging
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
-
Proline Promass A – the lightweight champion for lowest flow rates
-
The Coriolis Flow Measuring Principle
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
Measuring principle
Coriolis
-
Product headline
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
Suitable for applications with smallest flow quantities in all industries. -
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
-
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Max. process pressure
430.9 bar (6250 psi)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Ambient temperature range
-40 to 60 °C (-40 to +140 °F)
-
Sensor housing material
Stainless steel, 1.4404 (316L)
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
-
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69.
Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI
-
Product safety
CE, C-TICK
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, cGMP
-
Measuring principle
Coriolis
-
Product headline
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
Suitable for applications with smallest flow quantities in all industries. -
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
-
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Max. process pressure
430.9 bar (6250 psi)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Ambient temperature range
-40 to 60 °C (-40 to +140 °F)
-
Sensor housing material
Stainless steel, 1.4404 (316L)
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
-
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69.
Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI
-
Product safety
CE, C-TICK
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, cGMP
-
Measuring principle
Coriolis
-
Product headline
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
Suitable for applications with smallest flow quantities in all industries. -
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
-
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Max. process pressure
430.9 bar (6250 psi)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Ambient temperature range
-40 to 60 °C (-40 to +140 °F)
-
Sensor housing material
Stainless steel, 1.4404 (316L)
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
-
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure
Sensor remote version (option): IP69.
Transmitter remote version: IP66/67, Type 4X enclosure -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI
-
Product safety
CE, C-TICK
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, cGMP
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00