Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of ultrasonic flowmeter Proline Prosonic Flow I 400 (9I4B)

Proline Prosonic Flow I 400 ultrasonic flowmeter

Insertion flowmeter with Heartbeat Technology and web server for the water and wastewater industry

9I4B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow: ±2% o.r. above DN200

  • Measuring range

    0 to 15 m/s (0 to 50 ft/s)

  • Medium temperature range

    –40 to +80 °C (–40 to +176 °F)

  • Max. process pressure

    N/A

  • Wetted materials

    Insertion system:
    Sensor holder 1.4301 (304), 1.4404 (316L)
    Sensor housing 1.4301 (304), 1.4404 (316L)

Field of application

Prosonic Flow I 400 combines insertion sensor technology with the benefits of our Proline 400 transmitters, such as Heartbeat Technology for safe process monitoring and web server access for easy installation and operation. Welded directly into the pipe wall, Prosonic Flow I 400 is especially suitable for large pipelines such as water distribution lines and projects where a fixed device installation is necessary.

  • The measuring principle is independent of density and conductivity

  • Bidirectional flow measurement of water and wastewater


Device properties:

  • Supports two parallel measurement paths

  • For large diameters: DN 200 to 4000 (8 to 160")

  • Medium temperatur: –40 to +80 °C (–40 to +176 °F)

  • Transmitter housing made of durable polycarbonate or aluminium

  • Remote version for wall mounting

  • Integrated data logger: measured values monitoring

Benefits

  • Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 4000/160")

  • Long-term stable signal – maintenance-free direct installation of the sensor into the medium

  • Process transparency – diagnostic capability

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Full remote access – web server

  • Integrated diagnostics, verification and monitoring – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products