Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of ultrasonic flowmeter Proline Prosonic Flow P 500 / 9P5B

Proline Prosonic Flow P 500 ultrasonic flowmeter

Clamp-on flowmeter for limited spaces in process industries with up to 3 I/Os

9P5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow:
    ±3% o.r. for DN 15
    ±2% o.r. for DN 25 to DN 200
    ±2% o.r. above DN 200

  • Measuring range

    0 to 15 m/s (0 to 50 ft/s)

  • Medium temperature range

    DN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F)
    DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F)

  • Max. process pressure

    N/A

Field of application

The proven sensor Prosonic Flow P can be installed close to elbows, expansions or constrictions in the pipe and still maintain the same measurement accuracy. Even measurement of abrasive, corrosive or toxic fluids is no problem for the non-invasive clamp-on device. Prosonic Flow P 500 is mounted without process interruption or opening the pipe. Heartbeat Technology not only ensures measurement reliability and compliant verification but also helps to find the optimal mounting position.

  • The measuring principle is non-invasive and independent of pressure, density and conductivity

  • Bidirectional measurement of various fluids, e.g. liquid hydrocarbons and chemicals

Device properties:

  • Mounting without process interruption

  • Wide nominal diameter range: DN 15 to 4000 (½ to 160")

  • Medium temperature: –40 to +170 °C (–40 to +338 °F)

  • Remote version with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Benefits

  • Constant accuracy even when mounted with short inlet run thanks to FlowDC

  • High safety standards – SIL by design, international hazardous area approvals

  • Long-term stable signal – maintenance-free permanent mounting from outside with coupling pads

  • Reliable measurement on various pipe materials – sensor for GRP and plastic pipes available

  • Full access to process and diagnostic information – numerous, freely combinable I/Os

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products