Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Bundle for pH measurement in Mining, Minerals and Metals industry for optimized flotation processes

pH measuring point in flotation processes

Reliable pH measurement for optimal beneficiation processes in Mining, Minerals and Metals industry

71539355
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Price after configuration in cart

Memosens CPS91E

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    • Chemical processes
    • Pulp and paper industry
    • Flue gas cleaning
    • Contaminated media:
    • Solids
    • Emulsions
    • Precipitation reactions

  • Characteristic

    Digital pH electrodes with open aperture for contaminated media and integrated temperature sensor

  • Measurement range

    1 to 14 pH

  • Measuring principle

    Gel compact electrode wit open aperture and double gel reference

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass:Type B
    Metal lead: Ag/AgCl
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    0 to 110 °C (32 to 230 °F)

  • Process pressure

    0.8 to 14 bar (11.6 to 203 psi) absolute

  • Temperature sensor

    NTC 30K

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2.

  • Connection

    Inductive, contactless connection head with Memosens 2.0 technology

  • Ingres protection

    IP68

1-/2-channel transmitter
Liquiline CM442

The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingres protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingres protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingres protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingres protection

    IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4...20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Four beam alternating light

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingres protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs,
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingres protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Measuring principle

    Fluorescence measurement

  • Measuring principle

    UV photometric

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Input

    1 to 2x Memosens digital input

Immersion assembly
Dipfit CPA111

The Dipfit CPA111 immersion assembly is designed for applications in open and closed tanks. It offers space for three sensors that can be easily mounted and removed via the bayonet lock. The adjustable flange gives you the required flexibility for universal use. Dipfit is the time- and cost-efficient solution for standard water and wastewater treatment.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Water, waste water, process

  • Installation

    Immersion assembly

  • Characteristic

    For open and closed tanks and channels

  • Design

    Bayonet technology, 3 electrode installation locations,
    120 mm electrodes, variable holder length, integrated spray cleaning CPR31, external spray cleaning CPR30, process connection with fix or adjustable flange

  • Material

    Sensor holder: PP-GF 20
    Immersion tube: PP

  • Dimension

    Length: 500 to 3000 mm (19.7 to 118 inch), special lengths on request

  • Process temperature

    Max. 80 °C (176 °F)

  • Process pressure

    Max. 4 bar at 20°C
    (Max. 58 psi at 68°F)

  • Connection

    Suspended assembly, lap joint flange DN100
    Pressurized flange DN100/PN4, adjustable flange DN100

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Water, waste water, process

  • Installation

    Immersion assembly

  • Characteristic

    For open and closed tanks and channels

  • Design

    Bayonet technology, 3 electrode installation locations,
    120 mm electrodes, variable assembly length, integrated spray cleaning CPR31, external spray cleaning CPR30, process connection with fix or adjustable flange

  • Material

    Sensor holder: PP-GF 20
    Immersion tube: PP
    O-ring: VITON

  • Dimension

    500 to 3000 mm (19.7 to 118 inch), special lengths on request

  • Process temperature

    max. 80°C
    ( 176°F)

  • Process pressure

    max. 4 bar at 20°C
    (58 psi at 68°F)

  • Connection

    - Suspended assembly - lap joint flange DN100- pressurized flange DN100/PN4 - adjustable flange DN100

Digital measuring cable
CYK10

CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measurement range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Ingres protection

    IP68

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Additional certifications

    Also available as TÜV approved SIL version