iTHERM StrongSens - insert with highest vibration resistance
For applications with increased requirements for the measuring devices e.g. with turbines and compressors
The user can rely on iTHERM StrongSens for applications which are exposed to vibrations. Shock and vibration resistance of >60g (tested: 63g). The sensor can be used from -50 °C to +500 °C. Thermometers with iTHERM StrongSens technology are the ideal solution for the Oil & Gas, Chemical, Power & Energy, Food & Beverages as well as Life Sciences industries.
iTHERM StrongSens sensor with the world‘s highest vibration resistance
Ceramic-encapsulated Pt100 thinfilm RTD with unmatched robustness
iTHERM StrongSens sensor with the world‘s highest vibration resistance
Ceramic-encapsulated Pt100 thinfilm RTD with unmatched robustness
Benefits
Decrease of maintenance and down-times
Reduced life cycle costs
Assurance of product quality
Maximization of process safety and optimized process cycle
Endress+Hauser can help you get long-term stable and reliable measurement values even with highest vibrations in presence, for example in turbines and compressors. The robustness of the sensor comes from its special design, where the Pt100 thin film sensor is fixed into a special type of compound. This enables an outstanding long-term stability and reliable measurement values.
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)