Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
depending on configuration
-
Max. process pressure (static)
at 20 °C: 400 bar (5.802 psi)
-
Operating temperature range
PT100 TF StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F) -
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Field of application
The robust thermometer is designed for use in demanding applications like gas or steam applications e.g. in the Chemical, Oil & Gas and Energy industry. Highest pressures as well as high temperature can be handled by the use of robust protection tubes and special process connections. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors.
Universal range of application
Particularly suitable for steam and gas applications with high process pressures and temperatures
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 400 bar (5800 psi)
Degree of protection: up to IP68
Benefits
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
High degree of insert compatibility and design as per DIN 43772
Extension neck to protect the head transmitter from overheating
Fast response time with reduced/tapered tip form
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), non-sparking (Ex nA)
Head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
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
TR15, TC15
Modular thermometer with extension neck, barstock thermowell, available with a flange or as a weld-in unit
EN 28/02/202205/08/201311/12/2012Language:
English
Version:
28/02/2022
File size:
1019.3 KB
File name:
TI01100TEN_0322-00.pdf
-
-
-
Technical Information (TI)
Technical Information, TR15 Omnigrad M
Modular RTD assembly neck tube, barstock thermowell, available with a flange or as a weld-in unit
EN 01/07/200901/08/2002Language:
English
Version:
01/07/2009
File size:
1 MB
File name:
TI260ten_0709.pdf
-
-
-
Ex Safety Instruction (XA)
TR1x, TR4x, TR88, TSC310, TST310, TR6x, TC1x, TC6x, TC88, TPC100, TPR100, TM411, TM412, TR24
Thermometers and inserts Ex iaIIC T1-T6 Ga, Ex iaD 20 T85-T450
EN 31/07/2020Language:
English
Version:
31/07/2020
File size:
175.2 KB
File name:
XA02109TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
RTD/TC inserts and cable thermometers iTHERM TM211, TPx100, TSx310
ATEX/IECEx: Ex ia IIC T6 Ga, Ex ia IIC T6 Ga/Gb, Ex ia IIIC Txxx °C Da Safety instructions forelectrical apparatus in explosion-hazardous areas
EN 18/07/202210/07/201928/11/201628/11/201210/05/2012Language:
English
Version:
18/07/2022
File size:
454.3 KB
File name:
XA00100REN_1722-00.pdf
-
-
-
Ex Safety Instruction (XA)
TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers ATEX/IECEx: Ex ia IIC T6 Ga, Ex ia IIC T6 Ga/Gb, Ex ia IIIC Txxx °C Da, Ex ia IIIC Txxx °C Da/Db Safety instructions for electrical apparatus in explosion-hazardous areas
EN 20/12/202103/05/201628/11/201201/06/200901/10/2007Language:
English
Version:
20/12/2021
File size:
454.2 KB
File name:
XA00072REN_1521-00.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad TRxx, TCxx, TxCxxx
RTD/TC modular thermometers 0Ех ia IIC T6…T1Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Ех ia IIIC 85 °C…450 °C Da Х Ех ia IIIC 85 °C…450 °C Da/Db Х
EN 10/03/202002/11/2016Language:
English
Version:
10/03/2020
File size:
171.9 KB
File name:
XA01459TEN_0220.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
EN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1x1
RTD/TC thermometers ATEX: Ex nA IIC T6 Gc Ex tc IIIC Txxx°C Dc
EN 13/12/202214/03/202223/05/201904/08/201716/02/2015Language:
English
Version:
13/12/2022
File size:
446.4 KB
File name:
XA00044REN_1922-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/02/2020
File size:
5.8 MB
File name:
FA00006Tde_2020.pdf
-