Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
depending on configuration
QuickSens: t90 = 1,5 s
StrongSens: t90 = 9,5 s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
PT100:
-200 °C … 600 °C
(-328 °F … 1.112 °F)
StrongSens:
-50 °C … 500 °C
(-58 °F … 932 °F)
QuickSens:
-50 °C … 200 °C
(-58 °F … 392 °F)
Field of application
The modular sanitary thermometer iTHERM TM411 with digital display delivers highly accurate, reliable and fast temperature measurements in process lines, vessels, tanks, fermenters and more. The high-performance device is designed for the strictly regulated food and life sciences industries. Configure your hygienic instruments from a selection of thin film RTDs with QuickSens or StrongSens technology or 2x Pt100 wire wound temperature sensors, smart transmitters and hygienic process connections.
Designed for use in hygienic and aseptic applications in food, beverage and life sciences
Measuring range: –200 to 600 °C (-28 to 1 112 °F)
Pressure range up to 40 bar (580 psi)
Protection class: up to IP69K
Remote parametrization with secure Bluetooth® temperature transmitters
International approvals: Certified for use in hazardous areas, explosion protection as per ATEX/IECEx, CSA, FM, EAC Ex, JPN Ex, NEPSI; Hygiene standards according to 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
Benefits
Optimum process control: Fast sensor response times with iTHERM QuickSens technology (t90: 1.5 s)
Up to 75% faster and safer recalibrations with iTHERM QuickNeck – tool-free quick-release for instant insert removal
High sensor availability under rough conditions: Vibration resistant RTD technology iTHERM StrongSens (> 60g)
Easy product selection, configuration and maintenance
Increase productivity and product safety in sanitary applications with highly accurate and reliable measurements
Thermowells, hygienic process connections and housings expertly manufactured from high-grade materials treated for low surface roughness
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
Modulární teploměry v hygienickém provedení
Czech version - 01/2020
Univerzální modulární teploměry s odporovou (RTD) vložkou pro hygienické aplikace
EN 20/01/2020Language:
Czech
Version:
20/01/2020
File size:
597 KB
File name:
BA02023TCS_0120.pdf
-
-
-
Technical Information (TI)
iTHERM® TM411 Technické informace
Czech version - 10/2013
Hygienický, modulární odporový teploměr
EN 30/11/202114/02/202012/12/201821/09/201512/09/201401/09/201408/10/2013Language:
Czech
Version:
08/10/2013
File size:
2 MB
File name:
TI01038TCS_0213.pdf
-
-
-
Technical Information (TI)
iTHERM TM411
Trend-setting, modular resistance thermometer for hygienic and aseptic applications
EN 30/11/202114/02/202012/12/201821/09/201512/09/2014Language:
English
Version:
30/11/2021
File size:
4.7 MB
File name:
TI01038TEN_0821-00.pdf
-
-
-
Technical Information (TI)
iTHERM TM401
Resistance thermometer for hygienic and aseptic applications
EN 18/03/202221/02/202030/03/201827/02/201520/12/2013Language:
English
Version:
18/03/2022
File size:
1.8 MB
File name:
TI01058TEN_0622-00.pdf
-
-
-
Technical Information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN 28/10/202119/06/202008/11/201917/08/201730/06/2016Language:
English
Version:
28/10/2021
File size:
2.9 MB
File name:
TI00426FEN_2321.pdf
-
-
-
Operating Instruction (BA)
Modular hygienic thermometers
Universal modular thermometers with RTD insert for hygienic applications
EN 20/01/2020Language:
English
Version:
20/01/2020
File size:
591 KB
File name:
BA02023TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
TR1x, TR4x, TR88, TSC310, TST310, TR6x, TC1x, TC6x, TC88, TPC100, TPR100, TM411, TM412, TR24
Thermometers and inserts Ex iaIIC T1-T6 Ga, Ex iaD 20 T85-T450
EN 31/07/2020Language:
English
Version:
31/07/2020
File size:
175.2 KB
File name:
XA02109TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
Modular RTD assemblies for hygienic applications iTHERM TM411, TM412
0Ехia IIC T6…T1 Ga Х Ga/Gb Ех ia IIC T6…T1 Ga Х Еx ia IIIC T85°C…T450°C Da Х Еx ia IIIC T85°C…T450°C Da/Db Х
EN 29/10/2021Language:
English
Version:
29/10/2021
File size:
424 KB
File name:
XA02760TEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Modular RTD assemblies for hygienic applications iTHERM® TM411
JPN: Ex ia IIC T4 Ga/Gb
EN 31/12/2019Language:
English
Version:
31/12/2019
File size:
125.5 KB
File name:
XA01937TEN_0119.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TS111, TM211 Omniset TPx100, Omnigrad TSx310 RTD/TC inserts and cable thermometers ATEX: II1D, II1/2DEx ia IIIC or II1G, II1/2G Ex ia IIC IECEx: Ex ia IIC Ga, Ga/Gb
Safety instructions for electrical apparatus certified for use in explosion-hazardous areas.
EN 10/07/201928/11/201628/11/201210/05/201201/07/2010Language:
English
Version:
10/07/2019
File size:
977 KB
File name:
XA00100RA3_1619.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
EN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
TM411 TM412
CSA IS, NI Control Drawing
EN 22/10/201905/03/2014Language:
English
Version:
22/10/2019
File size:
86.2 KB
File name:
XA01149TEN_02.19.pdf
-