Pressure-triggered safety valve for critical thermometer applications
Industrial processes often involve hazardous or explosive substances, requiring robust safety mechanisms to minimize risks. Over time, thermowells can develop cracks due to abrasion or corrosion, potentially allowing hazardous materials to escape during active processes or maintenance. The patented Dual Seal feature included in iTHERM ModuLine industrial thermometers provides an additional safety barrier in the event of thermowell failure or breakage.
Increased plant safety with the second process barrier
Dual Seal technology available for iTHERM ModuLine TM131 / TM151 / TM152
Increased plant safety with the second process barrier
Dual Seal technology available for iTHERM ModuLine TM131 / TM151 / TM152
Benefits
No risk of hazardous leakages
Increased safety for maintenance personnel, plant and environment
Health monitoring & signal to PLC in case of activation
Additional health information from measurement device
Immediate sealing for containment of hazardous media
The Dual Seal mechanism detects a potential loss of thermowell integrity and immediately seals off the sensor insert, preventing the leakage of process medium into the terminal head, cabinet or environment. The temperature transmitter relays the message of the thermowell breakage to the process control system. This information is then used to bring the plant to a safe condition and prevent danger to people and the environment.
Přesnosttřída AA dle IEC 60751 třída A dle IEC 60751 třída B dle IEC 60751 Třída speciál nebo standard dle ASTM E230 Třída 1 nebo 2 dle IEC 60584-2
Doba odezvynejrychlejší odezva s jímkou t90 začíná pod 10 s závisí na konfiguraci
Max. procesní tlak (statický)závisí na konfiguraci až do 100 bar
Rozsah provozní teplotyPT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 QuickSensTF: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Teplotní element: Typ K až do 1.100 °C (2.012 °F) Typ J až do 800 °C (1.472 °F) Typ N až do 1.100 °C (2.012 °F)
Max. délka zanoření na vyžádáníaž do 4.500,0 mm (177'')
PřesnostClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Doba odezvydepending on configuration
Max. procesní tlak (statický)depending on the configuration up to 500 bar
Rozsah provozní teplotyPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. délka zanoření na vyžádáníup to 1.500,0 mm (59,06'')
PřesnostClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Doba odezvydepending on configuration
Max. procesní tlak (statický)depending on the configuration up to 500 bar
Rozsah provozní teplotyPT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. délka zanoření na vyžádání84"
Stahování
Prozkoumejte další zdroje
Enhanced safety in polymer production
iTHERM ModuLine TM131 with Dual Seal technology not only provides a second process barrier, but also signals when a fault is present, ensuring the safety of the operating personnel.
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .