Compliance and security: Ensure data integrity with encryption and regulatory compliance.
Raman data library dashboard: Streamlined, real-time data visualization and analysis
Souhrn technické specifikace
Application Task
Collect, view, store, retrieve, and archive data Real-time data import from Raman RunTime Process trending and visualization Project-oriented data organization Data matching for modeling prep Peak and region analysis with quantitative peak modeling Contextualized exports to chemometric programs cGxP version Spectral data traceability User management Electronic record keeping Electronic signatures Audit trail
Raman data library is an innovative software application designed to streamline spectral data visualization, analysis, and management for Raman spectroscopy. Ideal for various industries, this software supports compliance with regulatory standards, ensures data integrity, and reduces user error. It offers real-time monitoring, multi-analyzer control, and customizable templates for a seamless workflow, making it an indispensable tool for data analysts and process engineers alike.
Spectral data visualization
Compliance with 21 CFR part 11 guidelines
Multi-analyzer control
Data organization and retrieval
Peak and region trending
Export for advanced modeling
Výhody
Intuitive interface: Facilitates quick user adoption and reduces learning curve
Real-time spectral visualization: Provides immediate insights into your processes with trend plots and peak analysis
Customizable templates: Improves productivity and reduces user error with pre-structured data templates
Multi-analyzer control: Standardizes data collection and analysis from up to four Raman Rxn analyzers
Enhanced data security: Ensures data integrity with encryption and compliance with industry communication protocols
cGxP option: Centralized and affordable 21 CFR part 11 compliance supporting Raman scale up from the lab to cGMP
Ramanova spektroskopie – pokročilá technologie pro optickou analýzu
Zvyšte bezpečnost provozu, zajistěte kvalitu výrobků a optimalizujte řízení. Ramanova spektroskopie měří složení a molekulární strukturu vašich vzorků v reálném čase – z laboratoře přímo do procesu.
Společnost Borealis monitoruje polypropylen a polyethylen během polymeračních reakcí olefinů v kontinuálně plnících smyčkových reaktorech v chemickém průmyslu.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Collect, view, store, retrieve, and archive data Real-time data import from Raman RunTime Process trending and visualization Project-oriented data organization Data matching for modeling prep Peak and region analysis with quantitative peak modeling Contextualized exports to chemometric programs cGxP version Spectral data traceability User management Electronic record keeping Electronic signatures Audit trail
Field of Application
Single-station License Raman Data Library is a software to view, organize, analyze, and model data for application development and routine monitoring from a standard PC. Raman Rxn analyzer control is possible, too. With the cGxP version, spectral data traceability, user management, electronic record keeping, electronic signatures, and audit trail help facilitate independent FDA 21 CFR Part 11 compliance. Furthermore, a connection to a central user administration (e.g. Microsoft Active Directory™) is possible. The software is available as Core version, or as a cGxP version with added features to help achieve independent FDA 21 CFR Part 11 compliance. Raman Data Library supports Raman RunTime v6.4 and above, and Raman Rxn2 and Rxn4 analyzers.
Operating systems
Microsoft Windows 11 (Professional 64-bit)
Processor type
Intel Core i5 or equivalent processor
Main memory
16 GB
Hard-disk capacity
Disk space needed: 10 GB, depending on database size
Monitor resolution, display
Screen size: 24" or more with a resolution of 1920 x 1080 or greater (desktops) Screen size: 13" or more with a resolution of 1920 x 1080 or greater (laptops) Display aspect ratio of 100%
Input
Data import, SPC from Raman RunTime or legacy software, or OPC-UA from Raman RunTime
Output
RDL has two-way communication with Raman RunTime (both input and output)
Database
Raman Data Library uses a secure embedded database. The database SQLite, provided by a third party, provides a full featured RDBMS (Relational Database Management System).
Registered Trademarks
Microsoft Windows All other brand and product names are trademarks or registered trademarks of the companies and organizations in question.
Raman data library -- Faster time to market with
increased insight, productivity, and data integrity
PU (publikace)
Anglická verze - 06/2024
New version available in English
This document provides insight into the core and cGxP features of Raman data library (data organization, visualization, user management, and univariate analysis for Raman Rxn2 and Raman Rxn4 analyzers), while also addressing common questions regarding the software's functionalities.
Pokračujte ve svém výběru ze všech možných volitelných možností
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .