- F
- L
- E
- X
Compact thermometer with Pt100 class A
standard sensor or fast response.
Output: IO-Link, 4...20mA, switch or
Pt100 4-wire.
Measuring range: -50...+200oC
(-58...+392oF).
For hygienic and industrial applications
in direct contact, with thermowell
or for existing thermowells.
Presetting failure current low.
::Self-detecting universal output
in IO-Link, switch or 4...20mA.
::Fastest response times for optimal
process control.
::Process connections for a wide
range of applications.
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA 4 to 20 mA/IO-Link compact thermometer
OTM311
EN 26/02/202531/10/202231/03/2022Language:
English
Version:
26/02/2025
File size:
1.5 MB
File name:
BA01956OEN_0525-00.pdf
-
-
-
Installation Instructions (EA)
OTM311
Installation instruction OTM311 into Pentronic accessories
EN 29/01/2025Language:
English
Version:
29/01/2025
File size:
152.3 KB
File name:
EA_OTM311 into Pentronic accessories.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories, Configuration Kit, Ecograph, Head transmitters, Magphant, Memo-Graph, Power supply and barrier, Process displays, RTD thermometer, Soliswitch, Terminal head
Product root: DTT31L-, ODTT35-, OFTE20-, ORIA15-, ORIA45-, ORN22-, ORN42-, ORSG35-, ORSG45-, OTA30A-, OTID10-, OTM311-, OTMR35-, OTM
T31-, OTMT36-, OTMT71-, OTMT72-, OTMT82-, OTMT84-, OTMT85-, OTR31-, OTR35-, TMR31L-, TXU10L-
Declaration number: HE_02296_01.25
Manufacturer specification: RoHS
Additional information: China RoHSEN 19/12/2025Language:
English
Version:
19/12/2025
File size:
221.2 KB
File name:
HE_02296_01.25.pdf
-
-
-
Manufacturer Declaration
Product family: RTD thermometer
Product root: OTM311-
Declaration number: HE_01188_01.19
Additional information: IO-LinkEN 25/09/2019Language:
English
Version:
25/09/2019
File size:
299.3 KB
File name:
MD-19020a_09_a2.pdf
-
-
-
EU Declaration
Product family: RTD thermometer
Product root: OTM311-
Declaration number: EU_01139_01.23EN 26/07/2023Language:
English
Version:
26/07/2023
File size:
149.4 KB
File name:
EU_01139_01.23.pdf
-
-
-
Hygienic equipment
Product family: Accessories, Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer
Product root: DTT35-, ODTT35-, OTM311-, OTMR35-, OTR35-, TE411-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR3
5-, TT411-, TT412-, TTR35-
Region: USA
Approval agency: 3-A Sanitary Standards
Hygienic equipment: 3-A Sanitary
Hygienic standard: 74-07Language:
English
Version:
01/01/2026
File size:
305 KB
File name:
3-A 1144 2026 74-07.pdf
-
-
-
Marine
Product family: RTD thermometer
Product root: OTM311-, TM311-
Region: International
Approval agency: DNVLanguage:
English
Version:
03/02/2025
File size:
297 KB
File name:
TAA00002KV-revision3.pdf
-
-
-
Ordinary Location Product Safety
Product family: RTD thermometer
Product root: OTM311-, TM311-
Region: Canada
Approval agency: CSALanguage:
English
Version:
20/08/2019
File size:
133.8 KB
File name:
CofC_70197967.pdf
-