Specs at a glance
-
Measuring range
0.3 to 30 m (1 to 100 ft)
-
Process temperature
5 to 80 °C (41 to 176 °F)
-
Process pressure
0 to 1 bar (0 to 14,5 psi)
Field of application
Memosens CUS71E is an ultrasonic sensor for monitoring sediments in basins, tanks, and reservoirs. Precise identification of the interface level between water and sediments enables reliable process control. Manual measurements are no longer required, system availability is increased, and the integrated sensor cleaning ensures consistent measurement results. The unique sedimentation factor serves as a quality indicator of the precipitation process and optimizes chemical dosing.
Memosens CUS71E measures the interface layer between water and sediments to support the automation of sedimentation processes in the following applications:
Wastewater treatment
Drinking water treatment
Mining
Hydropower
Benefits
Make the invisible visible for better process control: Memosens CUS71E measures the interface layers even at large depth and harsh environments to reliably control and optimize your process.
High plant availability by reliable measurement and cleaning: Automated measurement and integrated cleaning increase system availability while delivering consistent measurement results with minimal manual effort.
Wide operation range for demanding environments: Monitor interface layers across a broad range of applications. From drinking water to hazardous areas, supported by a complete solution including assembly and transmitter for safe operation.
Reliable results under challenging conditions: High temperatures and saline media cause measurement deviations if not properly compensated. Integrated temperature and medium compensation ensure stable measurements under changing process conditions.
Seamless integration and easy commissioning: The commissioning wizard supports you step by step,enabling fast integration even in unknown conditions.
Optimize chemical dosing with a unique sedimentation factor: Gain process insights with the sedimentation factor as a quality indicator. Optimize the use of precipitation chemicals and reduce operating costs without compromising process stability.
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Memosens CUS71E
Ultrasonic interface sensor
EN 27/07/2026Language:
English
Version:
27/07/2026
File size:
1.5 MB
File name:
TI01888CEN_0126-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CUS71E
Ultrasonic interface sensor
EN 18/06/2026Language:
English
Version:
18/06/2026
File size:
1.7 MB
File name:
BA02607CEN_0226-00.pdf
-
-
-
EU Declaration
Product family: Turbimax
Product root: CUS71E-
Declaration number: EU_01280_01.26EN 01/08/2026Language:
English
Version:
01/08/2026
File size:
154.7 KB
File name:
EU_01280_01.26.pdf
-
-
-
Ordinary Location Product Safety
Product family: Turbimax
Product root: CUS71E-
Region: Canada/USA
Approval agency: CSALanguage:
English
Version:
27/07/2026
File size:
193.5 KB
File name:
COFC_80297693_EN.pdf
-