Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

Oil and gas separation optimized with precise monitoring

Maximize separation performance, minimize operating expenditure with smart measuring technologies

Separation applications in the Oil & Gas industry by Endress+Hauser

Separation of hydrocarbon liquids and gasses from water and sediments is a challenging operation. Optimal oil and gas separator performance can only be attained through highly reliable and accurate monitoring of multiple parameters, including temperature, pressure, level, flow, and interface. When distinct interfaces give way to continuous graduation, measurement can become highly complex, reliant upon expert know-how and applied technologies. We combine both for optimal separation performance.

Key facts

2,200

USD/ day

is the number of dollars spent in a day for demulsifiers

Heavy and extra-heavy crude oil separation ©shutterstock/Strandperle
Insights

Heavy and extra-heavy crude oil separation*

Traditional measurement technologies present limitations in the separation of heavy and extra heavy crude oil, not only due to their inability to provide complete process data. The need to install these technologies within the separator renders them vulnerable to contamination.

*Heavy: > API 10 - 22,3 (> 920 kg/m³) Extra heavy: < API 10 (> 1000 kg/m³)

Our expertise in the field

Installed outside the separation vessel, the Endress+Hauser Gamma Density Profiling System is a preferred solution for heavy and extra-heavy crude oil separation process monitoring.

  • Avoid measurement inaccuracies caused by contamination and build-up
  • Ensure separation process continuity
  • Reduce operating costs
Medium crude oil separation ©iStockphoto/Strandperle
Insights

Medium crude oil separation*

The medium crude oil separation process is rendered complex by the necessity to accurately measure both the overall level as well as the interface, impossible with a single device. Moreover, an emulsion layer is often present, and if it exceeds 5cm (2 inches) in depth, a standard guided-wave radar device will be unable to measure the interface.

*Medium: API 31.1 - 22.3 (870 - 920 kg/m³)

Our expertise in the field

Endress+Hauser has developed technologies specifically designed to overcome the unique challenges of the medium crude oil separation process.

  • Simplify medium crude oil separation with a single device
  • Monitor the interface through any emulsion layer with our multi-parameter guided wave radar technology
  • Minimize process downtime and reduce operating costs
Light crude separation ©Fotolia/Strandperle
Insights

Light crude separation*

Most of today’s horizontal light oil separators are equipped with mechanical level and/or density control devices. Mechanical devices present limitations, necessitating both specific adaptations depending on the API of the oil that needs to be measured, and regular ongoing maintenance.

*Light: API 45 - 31.1 (< 870 kg/m³)

Our expertise in the field

Leveraging guided radar level measurement, Endress+Hauser instrumentation overcomes the limitations of mechanical devices to optimize the separation process for light crude oil.

  • Deploy

Benefits

Extracting maximum resources is your primary concern - supporting you in that process is ours. Our process automation solutions help you maintain safe, efficient and clean operation. As well, when a valuable member of your team retires, the knowledge acquired is not always easy to replace. This is why our service organization can assist you in filling personnel gaps with inspection, commissioning, engineering, and calibration services, as well as with training programs for future employees.

Key facts

300+

radiometric interface measurement and Density Profiling systems installed worldwide

Key facts

8,500l

of demulsifiers saved in a year, which corresponds to 10%

Key facts

5%

reduced risk of foaming inside a separator

Takeaway

How we can help

Providing a wide portfolio of highly dependable, class-leading measurement technologies covering process variables at every stage, Endress+Hauser enables effective control of oil, water, gas and sand separation.

  • Identify liquid and sediment layer locations and thicknesses, optimize demulsifier and anti-foam agent injection
  • Open standards for ease of integration and control flexibility
  • Easy retrofit for profiler solution
  • Ensure compliance with environmental standards

Endnotes

Related articles

Discover more interesting articles