Process temperatureStandard: -20 ... 100°C Cleaning: -20 ... 150°C for 1h ( -4 ... 302°F for 1h)
Process pressure / max. overpressure limitVacuum ... 25 bar (Vacuum ... 362,5 psi)
Conductive level measurement
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Conductive switches provide simple and safe point level detection in conductive liquids. Liquipoint suites for a wide range of applications. There is no calibration required and there are no moving parts in the tank - long service life, reliable operation with no wear or blockages. Check out the broad range of conductive level devices and click on the button below.
Conductive point level detection with Liquipoint performs well from secure inventories (minimum quantity) applications and avoidance of tank overflow through to two-point and multi-point-control (pump control).
Conductive measurement: Measuring Principle
The resistance between two measuring electrodes changes by the presence or absence of a medium. In single-rod probes, the electrically conductive tank wall serves as a counter electrode.
Benefits
Multipoint detection with one process connection
Simple instrumentation
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .