VstupKamera: 5MP kamera na zadní straně s automatickým ostřením a diodovým bleskem s 1 500 mcd 2MP kamera na přední straně Skener: 1D/2D čárový scanner
VstupKamera: 5MP kamera na zadní straně s automatickým ostřením a diodovým bleskem s 1 500 mcd 2MP kamera na přední straně Skener: 1D/2D čárový scanner
Endress+Hauser jsou zavázáni dlouhodobé podpoře všech našich produktů.
Poskytujeme podporu a servis našich produktů po dobu deseti let po oznámení o stažení produktu (dokud již nejsou k dispozici náhradní díly).
Nicméně si vyhrazujeme právo nabídnout alternativní řešení, včetně náhradních produktů, pokud se to zdá vhodnější.
Status produktu
Kořen produktuSMT77
názevField Xpert SMT77
Status produktu
In phase out
Datum vyřazení11/2023
Zastavení objednávkynot applicable
Náhradní snímač donot applicable
Kalibrace donot applicable
Dostupnost náhradních dílů12/2025
Oprava do12/2025
Nová alternativa
Poradenství v oblasti údržby
Device configuration tablets
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
The Field Xperts are universal, high-performance device configuration tablet PCs for hazardous (Ex Zone 1 and 2) and non-hazardous areas. They provide easy access to Endress+Hauser and third-party field devices. Designed for use with all digitally communicating field devices, these tablets help to set up, troubleshoot and analyze devices. Connect them to our digital services Netilion Analytics and Netilion Library to start digitalizing your plant.
Operating principle: Device connection
The Field Xpert can access field devices in various ways. Make a point-to-point connection directly on the device or from the control cabinet using a suitable USB or Bluetooth interface. In addition, it is possible to access a specific gateway to establish a point to-bus connection and thus access several devices via one entry point. To access devices wirelessly, a Wi-Fi access point is required in the system or it is also possible to access individual devices via a wireless hotspot.
Configuration software Field Xpert
Field Xperts are open Windows tablets equipped with software configuring field devices with digital communication. It is equipped with a DTM library of over 2700 DTM's - Endress+Hauser and third-party drivers for an out-of-the-box experience, unique in the market. In addition to device configuration, this enables device diagnostics according to the NAMUR NE 107 standard. There is also a free monthly automatic DTM update as Endress+Hauser releases new DTMs.
Connection to Netilion services
A simple connection to our digital services Netilion Analytics and Netilion Library allows automatic digitalization of the system and storage of device configuration reports in a central location.
Benefits
Save time with the simple to use, touch-optimized modern user experience
Reduce cost using a single device for HART, PROFIBUS, FOUNDATION Fieldbus, Modbus and Endress+Hauser specific service interfaces
One-click, fast connection to devices thanks to automatic hardware detection
Improve compliance: create configuration and Heartbeat Verification reports, show the echo curve and more
Improve efficiency through pre-installed device driver libraries for all important industrial protocols and automatic update for new Endress+Hauser drivers
Vážíme si vašeho soukromí
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .