Title

Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.
Product photo Raman sample chamber side view

Raman enclosed sample compartment

Reduce the interference of ambient light and achieve accurate spectra of your sample

KSC1
Please Wait (spinning wheel)
Zjišťování ceny
Cena je dočasně nedostupná
Price on request
aktivace ceny
cena: poskytnout informace

Souhrn technické specifikace

  • Sampling probe compatibility

    Raman Rxn-10 (with accessory optics)
    Raman Rxn-20 (with accessory optics)
    Raman Rxn-40

  • Safety features

    Electrical interlock

Oblast použití

Compatible with Raman non-contact optics including the Rxn-10 and Rxn-20 probe with non-contact optics, the Raman enclosed sample compartment enables fast, precise, and quantitative Raman spectroscopy in the laboratory or at-line process environments. Additional options include a 1 cm cuvette holder for liquid samples, a tablet holder, or a powder holder, providing easy switching between holders and enabling sampling repeatability.

  • At-line composition measurements

  • Measure samples in the laboratory from different projects consecutively

  • Off-line verification of inline Raman measurements

  • Model transfer from at-line to inline without significant model rework

  • Used in a variety of industries: Life Sciences (Bioprocessing, Biopharmaceuticals), Chemical, Food and Beverage

Výhody

  • Compatible with all Endress+Hauser Raman analyzers and select probes

  • Accommodates a variety of sample types

  • May be configured as a dedicated sample compartment on one channel of a multi-channel analyzer

  • Easy switching between sample holders

  • Cart mountable for at-line process measurements

  • Ramanova spektroskopie – pokročilá technologie pro optickou analýzu

    Zvyšte bezpečnost provozu, zajistěte kvalitu výrobků a optimalizujte řízení. Ramanova spektroskopie měří složení a molekulární strukturu vašich vzorků v reálném čase – z laboratoře přímo do procesu.

Please Wait (spinning wheel) Loading alternative products