Přehledné zobrazení výhod
-
Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.
-
Keep your steam production running
Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.
-
Instrumentation that fits your industry
Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.
-
Lower your operating costs
With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.
-
Keep the cation exchanger operational
SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.
Bundle in Detail
Components and Pre-Configurations
-
Fixace
Aby byla zajištěna vzájemná kompatibilita součástí, jsou použity určité fixace. Otevřené parametry umožňují individuální konfiguraci.
Součásti mohou být zvoleny v rámci balíčku přímo v nákupním košíku -
Součásti1
Technický spec. produkt Analýza CSOL
Fixace:CSOL-PA3WP1Aplikace:A3Povrchová vodaModifikace:WP1Smáčené části (plast)>>Parametr, Převodník:SHVodivostPopis:PPanel>Specifikace balíčku:TEBalíček 15 CDP60 SWAS compactAplikace:A1Čistá vodaModifikace:WM1Smáčené části (kov) -
2
- F
- L
- E
- X
4-channel transmitter
Liquiline CM444Fixace:CM444-AAM4 _ _ FI10 _ _Schválení:AAProstředí bez nebezpečí výbuchuVstup pro senzory:M44x digitální senzorDalší funkce:FI2x relé, 2x digitální vstup, 2x digitální výstupNapájení:1100...230VAC (50/60Hz)Vstup kabelu:0Metrický -
3
- F
- L
- E
- X
Digitální senzor pH
Memosens CPS11EFixace:CPS11E-AA7AAS2Schválení:AADo prostředí BNVTyp elektrody:7Základní verze, nulový bod pH 7,0 teplotní senzor NTC 30KRozsah použití:A1-12 pH, -15...80 °C, 0,8...17 bar (abs)Referenční systém:ASPTFE kruhová diafragma, solné kroužky, nasycené KCl, Ag/AgClDélka dříku:2120 mm -
4
- F
- L
- E
- X
Digital oxygen sensor
Memosens COS22EFixace:COS22E-AA12AALB _Schválení:AAProstředí BNVMateriál stonku senzoru:AANerezMěřicí rozsah:120...2mg/lDélka:LB120mm -
5
- F
- L
- E
- X
Digitální senzor vodivosti
Memosens CLS15EFixace:CLS15E-AAHC10 _Schválení:AADo prostředí BNVProcesní připojení:HCZávit NPT1/2Materiál:10Senzor PES, elektrody 316L -
6
Digitální měřicí kabel
CYK10Fixace:CYK10-A011Schválení:AProstředí bez nebezpečí výbuchuDélka kabelu:011,5mPřipojení kabelu:1Zakončení vodiči
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
4-channel transmitter
Liquiline CM444
The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Měřicí princip
Potenciometrické
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Senzor ORP
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Konduktivní
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Ampérometrické měření kyslíku
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastový kryt
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Volný chlór
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Jednopaprskové rozptýlené světlo
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Ultrazvukový senzor
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Materiál
Základna skříně: PC-FR
Těsnění skříně: EPDM -
Rozměr
237 × 194 × 162 mm
9,33 × 7,64 × 6,38 in -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Krytí
IP 66 / IP 67
-
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Další certifikace
EAC, cCSAus
-
Měřicí princip
Potenciometrický/ISE
-
Charakteristika
Robustní plastové provedení
Všechny aplikace v prostředí bez nebezpečí výbuchu -
Provedení
2× až 4× vstup Memosens, 2× až 8× proudové výstupy
alarmové relé, 4× relé, SD karta pro aktualizaci softwaru a kopírování a nahrávání nastavení -
Procesní teplota
-20 až 55 °C (0 až 130 °F)
-
Aplikace
Modulární 4vodičový kontrolér
Vícekanálový: 1 až 4 digitální kanály pro protokol Memosens
Více parametrů: pH, redox, ISFET, vodivost induktivní a konduktivní, rozpuštěný kyslík, dusitany a zákal
Možnost připojení 4 senzorů v jakékoli kombinaci
Kdykoli modulárně rozšiřitelný rozsah funkcí
Technologie Plug-and-Play pro moduly a senzory -
Výstup/komunikace
2× až 8× proudové výstupy 0/4–20 mA, alarmové relé,
4× relé, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Vstup
1 až 4 binární vstupy Memosens
2x vstup 0/4 až 20 mA volitelně
2 až 4x binární vstupy volitelně
Digitální senzor pH
Memosens CPS11E
Memosens CPS11E je digitální univerzální pH sonda pro stabilní procesy. Měří spolehlivě i v extrémních rozsazích pH a v prostředí s nebezpečím výbuchu. Díky digitální technologii Memosens 2.0 je tento senzor pH odolný vůči vlhkosti, umožňuje kalibraci v laboratoři a tím zvyšuje procesní bezpečnost a zjednodušuje ovládání. Jeho rozšířené úložiště kalibračních a procesních dat poskytuje dokonalý základ pro prediktivní údržbu. Senzor Memosens CPS11E je konstruován pro dlouhou provozní životnost a nízké nároky na údržbu a nabízí nejlepší hodnotu za dané náklady.
-
Měřicí princip
Potenciometrické
-
Aplikace
Dlouhodobé monitorování a řízení limitů v procesech se stabilními procesními podmínkami
Voda a úpravna vod -
Charakteristika
Digitální pH elektroda pro standardní aplikace v procesní a environmentální technologii s kruhovým spojem PTFE odpuzujícím nečistoty a zabudovaným teplotním senzorem
-
Rozsah měření
Aplikace A
• pH: 1 až 12
Aplikace B
• pH: 0 až 14
Aplikace F
• pH: 0 až 10 -
Princip měření
Gelová kompaktní elektroda s kruhovou diafragmou PTFE
-
Provedení
Všechny délky senzoru s teplotním čidlem
Pokročilá gelová technologie -
Materiál
Tělo senzoru: sklo vhodné pro proces
Sklo pH membrány: typ A, B, F
Kovový vývod: Ag/AgCl
Apertura: kruhová PTFE spojka, sterilizovatelná
O-kroužek: FKM
Procesní vývodka: PPS, vyztužení skleněným vláknem
Štítek: keramický, oxid kovu -
Rozměr
Průměr: 12 mm (0,47")
Délka stonku: 120, 225, 360 a 425 mm
(4,72", 8,86", 14,17" a 16,73") -
Procesní teplota
Aplikace A: −15 až 80 °C (5 až 176 °F)
Aplikace B: 0 až 135 °C (32 až 275 °F)
Aplikace F: 0 až 70 °C (32 až 158 °F) -
Procesní tlak
Aplikace A a B:
0,8 až 17 bar (11,6 až 246,5 psi) absolutní
Aplikace F:
0,8 až 7 bar (11,6 až 101,5 psi) absolutní -
Teplotní čidlo
NTC 30K
-
Certifikace pro prostředí s nebezpečím výbuchu
S certifikáty ATEX, IECEx, CSA C/US, NEPSI, Japan Ex a INMETRO pro použití v prostředí s nebezpečím výbuchu zóna 0, zóna 1 a zóna 2
-
Připojení
Induktivní, digitální připojovací hlavice s technologií Memosens 2.0
-
Krytí
IP 68
-
Další certifikace
Další certifikace
Digital oxygen sensor
Memosens COS22E
Memosens COS22E is fully compliant to FDA and USP and thus suitable for hygienic and sterile applications. The sensor is low-maintenance and ensures long-term stability - even with frequent sterilization. Its trace version safeguards your products, process and plant equipment from oxygen influences. Thanks to Memosens 2.0 digital technology, COS22E offers extended storage of calibration and process data providing the perfect basis for predictive maintenance and efficient operation.
-
Měřicí princip
Ampérometrické měření kyslíku
-
Aplikace
Typické aplikace jsou:
– farmacie a biotechnologie: řízení procesů ve výrobě enzymů, kontrola přípravy kultur
.
– úpravny vod: napájecí voda do kotle, WFI (Water for Injection) -
Montáž
Montáž
-
Charakteristika
Digitální hygienický ampérometrický kyslíkový senzor
s maximální stabilitou měření skrze několik
sterilizačních cyklů dostupné ve dvou měřicích rozsazích -
Rozsah měření
Standardní senzor: 0 až 60 mg/l, 0 až 600 % SAT, 0 až 1 200 hPa, 0 až 100 % obj.
Stopový senzor: 0 až 10 mg/l, 0 až 120 % SAT, 0 až 250 hPa, 0 až 25 % obj. -
Princip měření
Princip měření
-
Provedení
Provedení
-
Materiál
Tělo senzoru: nerezová ocel 1.4435 (AISI 316L)
Procesní těsnění: FKM (USP<87>, <88> třída VI a FDA)
Procesní těsnění pro verze Ex: FKM (není v souladu s FDA)
Těsnění / O-kroužky: EPDM, FFKM (USP<87>, <88> třída VI a FDA)
Nipl stonku: nerezová ocel 1.4435 (AISI 316L), titan nebo slitina
Membrána krycí vrstvy: silikon (USP<87>, <88> třída VI a FDA) -
Rozměr
Průměr: 12 mm (0,47")
Délka stonku: 120, 160, 220, 320 a 420 mm
(4,72", 6,30", 8,66", 12,60" a 16,54") -
Procesní teplota
−5 až 135 °C (23 až 275 °F)
-
Procesní tlak
1 až 12 bar abs (14,5 až 174 psi)
-
Teplotní čidlo
NTC 22k
-
Připojení
Induktivní, bezkontaktní připojovací hlavice s technologií Memosens 2.0
-
Krytí
IP 68
-
Další certifikace
Další certifikace
Digitální senzor vodivosti
Memosens CLS15E
Memosens CLS15E je dokonale vhodný k měření vodivosti v aplikacích s nízkými rozsahy měření, například pro napájecí vodu a oplachy čipů. Senzor kontaktní vodivosti funguje spolehlivě a přesně i v prostředí s nebezpečím výbuchu. CLS15E je vybaven digitální technologií Memosens 2.0, která nabízí rozšířené úložiště dat o kalibracích, justacích a procesu. Usnadňuje preventivní údržbu a poskytuje dokonalý základ pro služby IIoT.
-
Měřicí princip
Konduktivní
-
Aplikace
Měření v rozsahu čisté a ultračisté vody
Monitorování ionexové technologie
Reverzní osmóza
Destilace a čištění čipových desek -
Charakteristika
Digitální dvouelektrodový senzor vodivosti
-
Rozsah měření
k = 0,01: 0,04 až 20 µS/cm
k = 0,1: 0,10 až 200 µS/cm -
Princip měření
Konduktivní senzor vodivosti s elektrolyticky leštěnými elektrodami z nerezové oceli
-
Provedení
Dvouelektrodový senzor vodivosti s elektrodami uspořádanými koaxiálně, elektrolyticky leštěno
-
Materiál
Elektroda: nerezová ocel 1.4435
Stonek elektrody: PES -
Rozměr
Průměr elektrody: 16 mm (0,63")
Délka elektrody: přibližně 55 mm (2,17") -
Procesní teplota
Závitovaný s pevným kabelem:
−20 až 100 °C (−4 až 212 °F)
Závitovaný s bajonetovou hlavicí:
−20 až 120 °C (−4 až 248 °F)
Sterilizace: max. 140 °C (284 °F) po 30 minut -
Procesní tlak
13 bar při 20 °C (188 psi při 68 °F) absolutní
1 bar při 120 °C (14 psi při 248 °F) absolutní -
Teplotní čidlo
Pt1000
-
Certifikace pro prostředí s nebezpečím výbuchu
ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex
-
Připojení
Proces: 1/2" a 3/4" NPT, clamp 1 1/2"
Připojení senzoru: induktivní, digitální připojovací hlavice s technologií Memosens 2.0 -
Krytí
IP 68
-
Další certifikace
Kalibrační certifikace konstanty a teploty článku, certifikace materiálu 3.1
Digitální měřicí kabel
CYK10
CYK10 zaručuje naprosto vodotěsné připojení snímačů Memosens k převodníku. Induktivní hermeticky zapouzdřený konektor absolutně odolává korozi a zaručuje galvanické oddělení od média. Zapomeňte na omezené délky kabelů a využijte zcela bezpečný a spolehlivý přenos signálu.
-
Měřicí princip
Potenciometrické
-
Aplikace
Měřicí kabel pro bezkontaktní, indukční, digitální přenos měřicích signálů
-
Montáž
Indukční bajonetová hlavice pro digitální senzory s technologií Memosens a vodiči do svorkovnice nebo konektorem M12 pro připojení k převodníku
-
Charakteristika
Induktivní, digitální přenos naměřených signálů a energie
Neovlivněno vlhkostí, elektromagnetickými poli a korozí -
Rozsah měření
Vysokoimpedanční kabel není nutný
-
Provedení
Bajonetová spojka umožňující snadnou manipulaci pro připojení digitálních senzorů s technologií Memosens a konektorovou hlavicí
Bez otevřených kontaktů, odolné vůči vlhkosti -
Materiál
Plášť kabelu: TPE
Propojovací skříňka: hliník -
Rozměr
Průměr: 6,3 mm / 0,25 in
Vodiče: 2× 2 vodiče, kroucené páry
Délka: přibl. do 100 m / 328 ft -
Procesní teplota
-25 až 135 °C (-13 až 277 °F)
-
Procesní tlak
max. 50 bar / 725 psi při 135 °C / 275 °F.
-
Teplotní čidlo
Pro digitální senzory s indukční bajonetovou hlavicí s teplotním senzorem a bez něj
-
Certifikace pro prostředí s nebezpečím výbuchu
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS tř. 1 div. 1 sk. A–D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Krytí
IP 68
-
Další certifikace
Volitelně rovněž jako verze SIL se schválením TV
-
Měřicí princip
Senzor ORP
-
Aplikace
Měřicí kabel pro bezkontaktní, indukční, digitální přenos měřicích signálů.
-
Montáž
Indukční bajonetová hlavice pro digitální senzory s technologií Memosens a vodiči do svorkovnice nebo konektor M12 pro připojení k převodníku.
-
Charakteristika
Indukční, digitální přenos měřicího signálu a energie.
Bez ovlivnění vlhkostí, elektromagnetickými poli a korozí -
Provedení
Bajonetová spojka umožňující snadnou manipulaci pro připojení digitálních senzorů s technologií Memosens a konektorovou hlavicí
Bez otevřených kontaktů, odolné vůči vlhkosti -
Materiál
Plášť kabelu: TPE
Propojovací skříňka: hliník -
Rozměr
Průměr: 6,3 mm / 0,25 in
Vodiče: 2× 2 vodiče, kroucené páry
Délka: přibl. do 100 m / 328 ft -
Procesní teplota
-25 až 135 °C (-13 až 277 °F)
-
Teplotní čidlo
Pro digitální senzory s indukční bajonetovou hlavicí s teplotním senzorem a bez něj
-
Certifikace pro prostředí s nebezpečím výbuchu
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS tř. 1 div. 1 sk. A–D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Další certifikace
Volitelně rovněž jako verze SIL se schválením TV
-
Měřicí princip
Konduktivní
-
Aplikace
Měřicí kabel pro bezkontaktní, indukční, digitální přenos měřicích signálů
-
Montáž
Indukční bajonetová hlavice pro digitální senzory s technologií Memosens a vodiči do svorkovnice nebo konektorem M12 pro připojení k převodníku
-
Charakteristika
Induktivní, digitální přenos naměřených signálů a energie
Neovlivněno vlhkostí, elektromagnetickými poli a korozí -
Provedení
Bajonetová spojka umožňující snadnou manipulaci pro připojení digitálních senzorů s technologií Memosens a konektorovou hlavicí
Bez otevřených kontaktů, odolné vůči vlhkosti -
Materiál
Plášť kabelu: TPE
Propojovací skříňka: hliník -
Rozměr
Průměr: 6,3 mm / 0,25 in
Vodiče: 2× 2 vodiče, kroucené páry
Délka: přibl. do 100 m / 328 ft -
Procesní teplota
-25 až 135 °C (-13 až 277 °F)
-
Teplotní čidlo
Pro digitální senzory s indukční bajonetovou hlavicí s teplotním senzorem a bez něj
-
Certifikace pro prostředí s nebezpečím výbuchu
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS tř. 1 div. 1 sk. A–D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Další certifikace
Volitelně rovněž jako verze SIL se schválením TV
-
Měřicí princip
Ampérometrické měření kyslíku
-
Aplikace
Měřicí kabel pro bezkontaktní, indukční, digitální přenos měřicích signálů
-
Montáž
Indukční bajonetová hlavice pro digitální senzory s technologií Memosens a vodiči do svorkovnice nebo konektorem M12 pro připojení k převodníku
-
Charakteristika
Induktivní, digitální přenos naměřených signálů a energie
Neovlivněno vlhkostí, elektromagnetickými poli a korozí -
Provedení
Bajonetová spojka umožňující snadnou manipulaci pro připojení digitálních senzorů s technologií Memosens a konektorovou hlavicí
Bez otevřených kontaktů, odolné vůči vlhkosti -
Materiál
Plášť kabelu: TPE
Propojovací skříňka: hliník -
Rozměr
Průměr: 6,3 mm / 0,25 in
Vodiče: 2× 2 vodiče, kroucené páry
Délka: přibl. do 100 m / 328 ft -
Procesní teplota
-25 až 135 °C (-13 až 277 °F)
-
Teplotní čidlo
Pro digitální senzory s indukční bajonetovou hlavicí s teplotním senzorem a bez něj
-
Certifikace pro prostředí s nebezpečím výbuchu
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS tř. 1 div. 1 sk. A–D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Další certifikace
Volitelně rovněž jako verze SIL se schválením TV
-
Měřicí princip
Volný chlór
-
Aplikace
Měřicí kabel pro bezkontaktní, indukční, digitální přenos měřicích signálů
-
Charakteristika
Induktivní, digitální přenos naměřených signálů a energie
Neovlivněno vlhkostí, elektromagnetickými poli a korozí -
Provedení
Bajonetová spojka umožňující snadnou manipulaci pro připojení digitálních senzorů s technologií Memosens a konektorovou hlavicí
Bez otevřených kontaktů, odolné vůči vlhkosti -
Materiál
Plášť kabelu: TPE
Propojovací skříňka: hliník -
Rozměr
Průměr: 6,3 mm / 0,25 in
Vodiče: 2× 2 vodiče, kroucené páry
Délka: přibl. do 100 m / 328 ft -
Procesní teplota
-25 až 135 °C (-13 až 277 °F)
-
Teplotní čidlo
Pro digitální senzory s indukční bajonetovou hlavicí s teplotním senzorem a bez něj
-
Další certifikace
Volitelně rovněž jako verze SIL se schválením TV