Hmotnostní průtok (kapalina): ±0,10 % (standardní), 0,05 % (volitelná možnost) Objemový průtok (kapalina): ±0,10 % Hmotnostní průtok (plyn): ±0,25 % Hustota (kapalina): ±0,0005 g/cm³
Měřicí rozsah
0 až 2 200 000 kg/h (0 až 80 840 lb/min)
Teplotní rozsah média
Standard: −50 až +150 °C (−58 až +464 °F) Volitelná možnost: −50 až +240 °C (−58 až +662 °F) Volitelná verze pro vysoké teploty: −50 až +350 °C Volitelná možnost: –196 až +150 °C (−320 až +302 °F)
Promass F has a long-standing reputation as a highly accurate sensor. Immune to fluctuating and harsh environments, it is suited for the broadest range of applications. With its compact transmitter Promass F 300 offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for liquids and gases under varying, demanding process conditions.
Device properties
Mass flow: measurement error ±0.05 % (PremiumCal)
Medium temperature: -196 to 350 °C (-320 to 662 °F)
Nominal diameter: DN 8 to 250 (³⁄₈ to 10")
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Výhody
Highest process safety – immune to fluctuating and harsh environments
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videa
Inteligentní přístrojové vybavení díky technologii Heartbeat
Chcete zvýšit výkon výroby a snížit náklady? Naše portfolio inteligentních přístrojů s technologií Heartbeat nabízí hloubkový náhled na zařízení pro vyšší nákladovou efektivitu a provozní bezpečnost.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Bílá kniha - Problémy s měřením způsobené technologickými kapalinami, které obsahují plyn, na principu Coriolisových sil: Jak nejlépe překonat tyto výzvy pomocí průtokoměrů Promass.
Robustní průtokoměr s vynikající přesností, s kompaktním a snadno přístupným převodníkem. Nejvyšší výkonnost měření u kapalin a plynů v náročných, měnících se procesních podmínkách.
Vlastnosti senzoru
Vysoká procesní bezpečnost – přístroj je imunní vůči kolísavým a nepříznivým podmínkám okolního prostředí. Méně procesních měřicích bodů – měření několika veličin najednou (průtok, hustota, teplota). Prostorově úsporné měření – nejsou potřeba rovné délky potrubí před přístrojem a za ním. Hmotnostní průtok: chyba měření ±0,05 % (PremiumCal). Teplota média: −196 až 350 °C. Jmenovitá světlost: DN 8 až 250 (³⁄₈" až 10").
Vlastnosti převodníku
Plný přístup k procesním a diagnostickým informacím – četné, volně kombinovatelné I/O a sběrnice. Snížení složitosti a rozmanitosti – volně nastavitelná funkce vstupů/výstupů. Integrovaná funkce ověření – technologie Heartbeat. Kompaktní dvoukomorová hlavice s až třemi vstupy/výstupy. Podsvícený displej s dotykovým ovládáním a přístupem přes WLAN. Volitelně verze s odděleným displejem.
Hmotnostní průtok (kapalina): ±0,10 % (standardní), 0,05 % (volitelná možnost) Objemový průtok (kapalina): ±0,10 % Hmotnostní průtok (plyn): ±0,25 % Hustota (kapalina): ±0,0005 g/cm³
Měřicí rozsah
0 až 2 200 000 kg/h (0 až 80 840 lb/min)
Max. procesní tlak
PN 100, třída 600, 63K
Teplotní rozsah média
Standard: −50 až +150 °C (−58 až +464 °F) Volitelná možnost: −50 až +240 °C (−58 až +662 °F) Volitelná verze pro vysoké teploty: −50 až +350 °C Volitelná možnost: –196 až +150 °C (−320 až +302 °F)
Rozsah okolní teploty
Standard: −40 až +60 °C (−40 až +140 °F) Volitelná možnost: −50 až +60 °C (−58 až +140 °F)
AlSi10Mg, lakovaný; 1.4409 (CF3M) podobná jako 316L; nerezová ocel pro hygienické provedení převodníku
Stupeň ochrany
Kompaktní verze: IP 66/67, kryt typu 4X. Externí anténa WLAN: IP 67 IP 69
Zobrazení/obsluha
Čtyřřádkový podsvícený displej s dotykovým ovládáním (ovládání z vnějšku) Nastavení možné prostřednictvím místního displeje a ovládacích nástrojů Volitelně oddělený displej
Výstupy
3 výstupy: 4–20 mA HART (aktivní/pasivní) 4–20 mA WirelessHART 4–20 mA (aktivní/pasivní) Pulzní/frekvenční/spínaný výstup (aktivní/pasivní) Dvojitý pulzní výstup (aktivní/pasivní) Reléový výstup
24 V DC 100 až 230 V AC 100 až 230 V AC / 24 V DC (prostředí bez nebezpečí výbuchu)
Schválení pro prostředí s nebezpečím výbuchu
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Bezpečnost výrobku
Označení CE, C-tick, EAC
Funkční bezpečnost
Funkční bezpečnost podle IEC 61508, použitelné v bezpečnostních aplikacích v souladu s IEC 61511
Metrologická schválení a certifikáty
Kalibrace prováděná na kalibračních tratích akreditovaných podle ISO/IEC 17025, Heartbeat Technology splňuje požadavky na sledovatelnost měření podle ISO 9001:2015 – oddíl 7.1.5.2 a (osvědčení TÜV SÜD) MI-005 (kapaliny jiné než voda, uhlovodíky, LPG, kryogenní kapaliny) NTEP (kapaliny jiné než voda, LPG, kryogenní kapaliny) MC (kapaliny jiné než voda, kryogenní kapaliny) MI-002, PTB
3.1 materiálový certifikát NACE MR0175/MR0103, PMI; test svařování podle EN ISO, ASME, NORSOK
Hygienické certifikáty a schválení
3‐A, EHEDG, cGMP
Měřicí princip
Coriolis
Nadpis výrobku
Robustní průtokoměr s vynikající přesností, s kompaktním a snadno přístupným převodníkem. Nejvyšší výkonnost měření u kapalin a plynů v náročných, měnících se procesních podmínkách.
Vlastnosti senzoru
Vysoká procesní bezpečnost – přístroj je imunní vůči kolísavým a nepříznivým podmínkám okolního prostředí. Méně procesních měřicích bodů – měření několika veličin najednou (průtok, hustota, teplota). Prostorově úsporné měření – nejsou potřeba rovné délky potrubí před přístrojem a za ním. Hmotnostní průtok: chyba měření ±0,05 % (PremiumCal). Teplota média: −196 až 350 °C. Jmenovitá světlost: DN 8 až 250 (³⁄₈" až 10").
Vlastnosti převodníku
Plný přístup k procesním a diagnostickým informacím – četné, volně kombinovatelné I/O a sběrnice. Snížení složitosti a rozmanitosti – volně nastavitelná funkce vstupů/výstupů. Integrovaná funkce ověření – technologie Heartbeat. Kompaktní dvoukomorová hlavice s až třemi vstupy/výstupy. Podsvícený displej s dotykovým ovládáním a přístupem přes WLAN. Volitelně verze s odděleným displejem.
AlSi10Mg, lakovaný; 1.4409 (CF3M) podobná jako 316L; nerezová ocel pro hygienické provedení převodníku
Stupeň ochrany
Kompaktní verze: IP 66/67, kryt typu 4X. Externí anténa WLAN: IP 67 IP 69
Zobrazení/obsluha
Čtyřřádkový podsvícený displej s dotykovým ovládáním (ovládání z vnějšku) Nastavení možné prostřednictvím lokálního displeje a ovládacích nástrojů Volitelně oddělený displej
Výstupy
3 výstupy: 4–20 mA HART (aktivní/pasivní) 4–20 mA WirelessHART 4–20 mA (aktivní/pasivní) Pulzní/frekvenční/spínaný výstup (aktivní/pasivní) Dvojitý pulzní výstup (aktivní/pasivní) Reléový výstup
24 V DC 100 až 230 V AC 100 až 230 V AC / 24 V DC (prostředí bez nebezpečí výbuchu)
Schválení pro prostředí s nebezpečím výbuchu
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Bezpečnost výrobku
Označení CE, C-tick, EAC
Funkční bezpečnost
Funkční bezpečnost podle IEC 61508, použitelné v bezpečnostních aplikacích v souladu s IEC 61511
Metrologická schválení a certifikáty
Kalibrace prováděná na kalibračních tratích akreditovaných podle ISO/IEC 17025, Heartbeat Technology splňuje požadavky na sledovatelnost měření podle ISO 9001:2015 – oddíl 7.1.5.2 a (osvědčení TÜV SÜD) MI-005 (kapaliny jiné než voda, uhlovodíky, LPG, kryogenní kapaliny) NTEP (kapaliny jiné než voda, LPG, kryogenní kapaliny) MC (kapaliny jiné než voda, kryogenní kapaliny) MI-002, PTB
3.1 materiálový certifikát NACE MR0175/MR0103, PMI; test svařování podle EN ISO, ASME, NORSOK
Hygienické certifikáty a schválení
3-A, EHEDG, cGMP
Měřicí princip
Coriolis
Nadpis výrobku
Robustní průtokoměr s vynikající přesností, s kompaktním a snadno přístupným převodníkem. Nejvyšší výkonnost měření u kapalin a plynů v náročných, měnících se procesních podmínkách.
Vlastnosti senzoru
Vysoká procesní bezpečnost – přístroj je imunní vůči kolísavým a nepříznivým podmínkám okolního prostředí. Méně procesních měřicích bodů – měření několika veličin najednou (průtok, hustota, teplota). Prostorově úsporné měření – nejsou potřeba rovné délky potrubí před přístrojem a za ním. Hmotnostní průtok: chyba měření ±0,05 % (PremiumCal). Teplota média: −196 až 350 °C. Jmenovitá světlost: DN 8 až 250 (³⁄₈" až 10").
Vlastnosti převodníku
Plný přístup k procesním a diagnostickým informacím – četné, volně kombinovatelné I/O a sběrnice. Snížení složitosti a rozmanitosti – volně nastavitelná funkce vstupů/výstupů. Integrovaná funkce ověření – technologie Heartbeat. Kompaktní dvoukomorová hlavice s až třemi vstupy/výstupy. Podsvícený displej s dotykovým ovládáním a přístupem přes WLAN. Volitelně verze s odděleným displejem.
Hmotnostní průtok (kapalina): ±0,10 % (standardní), 0,05 % (volitelná možnost) Objemový průtok (kapalina): ±0,10 % Hmotnostní průtok (plyn): ±0,25 % Hustota (kapalina): ±0,0005 g/cm³
Měřicí rozsah
0 až 2 200 000 kg/h
Max. procesní tlak
PN 100, třída 600, 63K
Teplotní rozsah média
Standard: −50 až +150 °C (−58 až +302 °F) Volitelná možnost: −50 až +240 °C (−58 až +464 °F) Varianta pro vysoké teploty: −50 až +350 °C (−58 až +662 °F) Volitelná možnost: −196 až +150 °C (−320 až +302 °F)
Rozsah okolní teploty
Standard: −40 až +60 °C Volitelná možnost: −50 až +60 °C
AlSi10Mg, lakovaný; 1.4409 (CF3M) podobná jako 316L; nerezová ocel pro hygienické provedení převodníku
Stupeň ochrany
Kompaktní verze: IP 66/67, kryt typu 4X. Externí anténa WLAN: IP 67 IP 69
Zobrazení/obsluha
Čtyřřádkový podsvícený displej s dotykovým ovládáním (ovládání z vnějšku) Nastavení možné prostřednictvím místního displeje a ovládacích nástrojů Volitelně oddělený displej
Výstupy
3 výstupy: 4–20 mA HART (aktivní/pasivní) 4–20 mA WirelessHART 4–20 mA (aktivní/pasivní) Pulzní/frekvenční/spínaný výstup (aktivní/pasivní) Dvojitý pulzní výstup (aktivní/pasivní) Reléový výstup
24 V DC 100 až 230 V AC 100 až 230 V AC / 24 V DC (prostředí bez nebezpečí výbuchu)
Schválení pro prostředí s nebezpečím výbuchu
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Bezpečnost výrobku
Označení CE, C-tick, EAC
Funkční bezpečnost
Funkční bezpečnost podle IEC 61508, použitelné v bezpečnostních aplikacích v souladu s IEC 61511
Metrologická schválení a certifikáty
Kalibrace prováděná na kalibračních tratích akreditovaných podle ISO/IEC 17025, Heartbeat Technology splňuje požadavky na sledovatelnost měření podle ISO 9001:2015 – oddíl 7.1.5.2 a (osvědčení TÜV SÜD) MI-005 (kapaliny jiné než voda, uhlovodíky, LPG, kryogenní kapaliny) NTEP (kapaliny jiné než voda, LPG, kryogenní kapaliny) MC (kapaliny jiné než voda, kryogenní kapaliny) MI-002, PTB
3.1 materiál NACE MR0175/MR0103, PMI; test svařování podle EN ISO, ASME, NORSOK
Hygienické certifikáty a schválení
3-A, EHEDG, cGMP
Měřicí princip
Coriolis
Nadpis výrobku
Robustní průtokoměr s vynikající přesností, s kompaktním a snadno přístupným převodníkem. Nejvyšší výkonnost měření u kapalin a plynů v náročných, měnících se procesních podmínkách.
Vlastnosti senzoru
Vysoká procesní bezpečnost – přístroj je imunní vůči kolísavým a nepříznivým podmínkám okolního prostředí. Méně procesních měřicích bodů – měření několika veličin najednou (průtok, hustota, teplota). Prostorově úsporné měření – nejsou potřeba rovné délky potrubí před přístrojem a za ním. Hmotnostní průtok: chyba měření ±0,05 % (PremiumCal). Teplota média: −196 až 350 °C. Jmenovitá světlost: DN 8 až 250 (³⁄₈" až 10").
Vlastnosti převodníku
Plný přístup k procesním a diagnostickým informacím – četné, volně kombinovatelné I/O a sběrnice. Snížení složitosti a rozmanitosti – volně nastavitelná funkce vstupů/výstupů. Integrovaná funkce ověření – technologie Heartbeat. Kompaktní dvoukomorová hlavice s až třemi vstupy/výstupy. Podsvícený displej s dotykovým ovládáním a přístupem přes WLAN. Volitelně verze s odděleným displejem.
Hmotnostní průtok (kapalina): ±0,10 % (standardní), 0,05 % (volitelná možnost) Objemový průtok (kapalina): ±0,10 % Hmotnostní průtok (plyn): ±0,25 % Hustota (kapalina): ±0,0005 g/cm³
Měřicí rozsah
0 až 2 200 000 kg/h (0 až 80 840 lb/min)
Max. procesní tlak
PN 100, třída 600, 63K
Rozsah teplot média
Standardní: −50 až +150 °C (−58 až +302 °F Volitelně: −196 až +150 °C (−320 až +302 °F) Volitelně pro vysoké teploty: −50 až +350 °C (−58 až+662 °F) Volitelně: −50 až +240 °C (−58 až +464 °F)
Rozsah průměrné teploty
Standardní: −40 až 60 °C (−40 až 140 °F) Možnost: −50 až 60 °C (−58 až 140 °F)
AlSi10Mg, potažený; 1.4409 (CF3M) podobný 316L; nerezová ocel pro hygienické provedení převodníku
Stupeň krytí
Kompaktní verze: IP 66/67, kryt typu 4X. Externí anténa WLAN: IP 67 IP 69
Displej/Ovládání
Čtyřřádkový podsvícený displej s dotykovým ovládáním (ovládání zvenčí) Nastavení přes místní displej a obslužné nástroje je možné Oddělený displej k dispozici
Výstupy
3 výstupy: 4–20 mA HART (aktivní/pasivní) 4–20 mA bezdrátový HART 4–20 mA (aktivní/pasivní) Pulzní/frekvenční/spínaný výstup (aktivní/pasivní) Duální pulzní výstup (aktivní/pasivní) Reléový výstup
24 V DC 100–230 V AC 100–230 V AC / 24 V DC (neklasifikované prostředí)
Povolení pro nebezpečné prostředí
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Měřicí princip
Coriolis
Nadpis výrobku
Robustní průtokoměr s vynikající přesností, s kompaktním a snadno přístupným převodníkem. Nejvyšší výkonnost měření u kapalin a plynů v náročných, měnících se procesních podmínkách.
Vlastnosti senzoru
Vysoká procesní bezpečnost – přístroj je imunní vůči kolísavým a nepříznivým podmínkám okolního prostředí. Méně procesních měřicích bodů – měření několika veličin najednou (průtok, hustota, teplota). Prostorově úsporné měření – nejsou potřeba rovné délky potrubí před přístrojem a za ním. Hmotnostní průtok: chyba měření ±0,05 % (PremiumCal). Teplota média: −196 až 350 °C. Jmenovitá světlost: DN 8 až 250 (³⁄₈" až 10").
Vlastnosti převodníku
Plný přístup k procesním a diagnostickým informacím – četné, volně kombinovatelné I/O a sběrnice. Snížení složitosti a rozmanitosti – volně nastavitelná funkce vstupů/výstupů. Integrovaná funkce ověření – technologie Heartbeat. Kompaktní dvoukomorová hlavice s až třemi vstupy/výstupy. Podsvícený displej s dotykovým ovládáním a přístupem přes WLAN. Volitelně verze s odděleným displejem.
AlSi10Mg, lakovaný; 1.4409 (CF3M) podobná jako 316L; nerezová ocel pro hygienické provedení převodníku
Stupeň ochrany
Kompaktní verze: IP 66/67, kryt typu 4X. Externí anténa WLAN: IP 67 IP 69
Zobrazení/obsluha
Čtyřřádkový podsvícený displej s dotykovým ovládáním (ovládání z vnějšku) Nastavení možné prostřednictvím místního displeje a ovládacích nástrojů Volitelně oddělený displej
Výstupy
3 výstupy: 4–20 mA HART (aktivní/pasivní) 4–20 mA WirelessHART 4–20 mA (aktivní/pasivní) Pulzní/frekvenční/spínaný výstup (aktivní/pasivní) Dvojitý pulzní výstup (aktivní/pasivní) Reléový výstup
24 V DC 100 až 230 V AC 100 až 230 V AC / 24 V DC (prostředí bez nebezpečí výbuchu)
Schválení pro prostředí s nebezpečím výbuchu
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex
Bezpečnost výrobku
Označení CE, C-tick, EAC
Funkční bezpečnost
Funkční bezpečnost podle IEC 61508, použitelné v bezpečnostních aplikacích v souladu s IEC 61511
Metrologická schválení a certifikáty
Kalibrace prováděná na kalibračních tratích akreditovaných podle ISO/IEC 17025, Heartbeat Technology splňuje požadavky na sledovatelnost měření podle ISO 9001:2015 – oddíl 7.1.5.2 a (osvědčení TÜV SÜD) MI-005 (kapaliny jiné než voda, uhlovodíky, LPG, kryogenní kapaliny) NTEP (kapaliny jiné než voda, LPG, kryogenní kapaliny) MC (kapaliny jiné než voda, kryogenní kapaliny) MI-002, PTB
Komunikační rozhraní WirelessHART a/nebo Bluetooth®, pracovní frekvence: 2,4 GHz (pásmo ISM), přenosový rozsah za referenčních podmínek: bezdrátová komunikace HART – až 200 m (656 ft), Bluetooth komunikace - až 40 m (131 stop).
Komunikační rozhraní WirelessHART a/nebo Bluetooth®, pracovní frekvence: 2,4 GHz (pásmo ISM), přenosový rozsah za referenčních podmínek: bezdrátová komunikace HART – až 200 m (656 ft), Bluetooth komunikace - až 40 m (131 stop).
Soubory cookie používáme k vylepšení vašeho zážitku z prohlížení a shromažďujeme statistiky za účelem optimalizace funkčnosti webu, abychom vám mohli poskytnout reklamy nebo obsah na míru.
Výběrem možnosti „Přijmout vše“ souhlasíte s naším používáním souborů cookie.
Další podrobnosti naleznete v našich Zásadách používání souborů cookie .