Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.
Industrial temperature sensors – Endress+Hauser

Industrial thermometers

Modular industrial thermometers for reliable and accurate temperature measurement for a variety of industrial applications

The flexible configuration of our industrial thermometers includes different sensor designs, thermowells, connection housings and the complete portfolio of temperature transmitters. Our highly adaptable products offer an unrivalled variety and the best possible fit for your applications in industrial processes. Many years of experience and our broad application know-how ensure that our industrial temperature sensors meet all customer needs.

23 Výrobky
Filtrovat

You've viewed 8 of 32 products

Industrial thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

iTHERM ModuLine

Our iTHERM ModuLine family is the latest generation of modular thermometers for industrial applications. With a manageable number of products, we can meet almost any process and customer requirement. Innovative technologies provide added values such as improved process efficiency or plant and product safety. Examples include the Dual Seal function and iTHERM QuickNeck. Certifications according to international standards complete the offering.

Portfolio description

Our huge portfolio of industrial temperature sensors provides:

  • Variety of sensor designs - best possible measurement performance for any application
  • Thermometers with thermowell - easy and safe replacement / recalibration
  • Thermometers without thermowell. Direct medium contact: fastest response times and highest accuracy
  • Thermometers with or without transmitter
  • Thermometers with or without display
  • Threaded, compression fitted, flanged process connections
  • Fabricated thermowells or barstock thermowells

Applications

Our complete range of industrial thermometers is used both in core processes of Power & Energy, Chemical, Oil & Gas and other industries, as well as in peripheral processes such as Water & Wastewater or steam.

  • Temperature control of production processes and reactors
  • Temperature monitoring in industrial processes
  • Temperature measurement in fluids, gases or bulk material
  • Use in reactors, piping, heat exchangers, tanks, containers

Benefits

  • Most complete industrial temperature sensor portfolio for industrial applications
  • Modular design ensures flexible product selection and the best solution for every application
  • Selection of communication protocols to suit any type of integration, e.g. Profinet, Profibus, Foundation Fieldbus, HART
  • Different sensor designs to fit the individual application requirements:
    iTHERM QuickSens: fastest response times for optimum process control
    iTHERM StrongSens
    : unsurpassed vibration resistance (> 60g) for ultimate plant safety
  • Global approvals for use in hazardous areas, e.g. SIL, ATEX, IEC, INMETRO, CSA, NEPSI