Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.

Endress+Hauser Level+Pressure in Stahnsdorf

Production Center for Silicon Pressure Sensors

Pre-production site for development and production of core pressure sensor elements based on silicon sensor technology.

Generální ředitel

Dr. Helga Linnartz / Location manager: Martin Laqua

Rok založení

1994

Počet zaměstnanců

242 (January 2024)

  • Výroba

Kontaktujte nás

Zjistěte více od našich odborníků

Endress+Hauser SE+Co. KG, Stahnsdorf
Quermathe 214532 StahnsdorfBrandenburgGermany
Tel. (standardní) +49 3329 697360

Close to our customer

Research and Development Competencies: From sensing element to complete sensor module; Finite Element Analysis (FEA)-Simulation; Product qualification, verification and validation; Wide range of network activities with external research partners

Process Engineering Competencies: Continuous development of technological manufacturing processes, Chip assembly and packaging, Sensor assembly and Testing

State-of-the-art equipment and production facility including clean room production space (1,200 sqm)

Certified to ISO 9001, 14001 and OHSAS 18001 standards

Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).