Zkuste hledat podle klíčových slov / objednávky, sériového čísla, např. „CM442“ nebo „technické informace“
Pro zahájení vyhledávání zadejte alespoň dva znaky.

High functionality and compact design

Ehrmann AG places its trust in the Picomag flowmeter from Endress+Hauser

Tight spaces are not uncommon in the food industry. That means manufacturers want measurement instruments that not only perform the required task in line with the application, but devices with a compact design, all without having to sacrifice functionality. The Picomag Inline flowmeter from Endress+Hauser meets this challenge – no strings attached. That’s why it was the recipient of the 2018 Red Dot Award.

Ehrmann AG is one of Germany’ largest dairy producers @Endress+Hauser

Ehrmann AG is one of Germany’ largest dairy producers

Ehrmann AG places its trust in the Picomag Inline flowmeter from Endress+Hauser @Endress+Hauser

Ehrmann AG places its trust in the Picomag Inline flowmeter from Endress+Hauser

Customer benefit

  • Fast and wireless instrument configuration via Bluetooth, even in difficult-to-access locations

  • Fast and easy navigation of the instrument and diagnostic functions via the SmartBlue app

  • Large, user-friendly display

Daniel Frommel, Ehrmann AG, Germany

The Picomag Inline flowmeter from Endress+Hauser completely met our expectations with respect to functionality, performance and engineering design.

Daniel Frommel, Head of Engineering Projects
Ehrmann GmbH, Oberschönegg, Germany

Customer challenge

Modern dairy operations take great pains to prevent every bit of product loss and leakage. For this reason, numerous pump processes utilize slide ring seals that ensure optimal pressure together with seal water and thus help maintain the functionality of the seal. This not only keeps milk from leaking into the waste water, but prevents seal water from getting into the milk. The tight spaces in these pump installations often make it difficult to ensure reliable flow measurements.

Our solution

The compact design of the Picomag Inline makes installation easy, without sacrificing functionality, particularly when space is at a premium. The Picomag Inline safely and precisely monitors the amount of seal water to ensure reliable functionality of the pump. Apart from flow and totalizer, Picomag also shows the temperature on an easy-to-read monitor. The horizontal position of the display is automatically aligned with the installation to ensure optimal reading of the parameters.

Kontaktujte nás

Zaujala vás naše nabídka? Chtěli byste si popovídat o svých konkrétních potřebách?

Sdělte nám co nejpodrobněji, jak vám můžeme pomoci. Tímto způsobem se k vám můžeme vrátit s nejlepší možnou odpovědí.

  • Jednoduché produkty

  • Jednoduchý výběr, instalace i provoz

Technická výkonnost

Jednoduchost

  • Standardní produkty

  • Spolehlivé, robustní a nenáročné na údržbu

Technická výkonnost

Jednoduchost

  • Špičkové produkty

  • Vysoce funkční a přesto jednoduché

Technická výkonnost

Jednoduchost

  • Specializované produkty

  • Navrženo pro těžké aplikace

Technická výkonnost

Jednoduchost

Dle konkrétního produktu

Výběr produktů FLEX Technická výkonnost Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Fundamental

Pro jednoduché aplikace

Technická výkonnost
Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Lean

Efektivně pokrývejte běžné procesní požadavky

Technická výkonnost
Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Extended

Optimalizujte své procesy inovativními technologiemi

Technická výkonnost
Jednoduchost
  • F
  • L
  • E
  • X

Výběr produktů z řady Xpert

Zvládněte i ty nejtěžší aplikace

Technická výkonnost
Jednoduchost

Dle konkrétního produktu